Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRL-HM821-15-H1-56-23
Part #:GRL8210516.23
Catalog #:GRL-HM821-15-H1-56-23
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 4.99 | J: | 5 in |
| V: | 1.94 in | AJ: | 5.88 |
| I: | 3.61 in | D: | 2.28 |
| AE2: | 0.4 | C: | 6.38 in |
| B: | 5.8 | AK: | 4.5 |
| LM: | 7.07 | L: | 4.82 in |
| U: | 0.625 in | T: | 1.438 |
| BF: | 0.41 | BD: | 6.5 |
| G: | 1.44 | AG: | 6 |
| AE1: | 0.61 | BE: | 0.38 in |
| Center Distance (in): | 2.06 in | F: | 2.88 |
Technical Specifications
| Product Type: | Right Angle | Bore Code: | 23 |
| Gear Type: | Worm | Input Bore (C Face): | 0.625 |
| Output HP: | 1.661 | Output Diameter (in): | 1.438 in |
| Reducer Style: | Worm - Right Angle | Assembly: | HM-H1 |
| Output Key: | 3/8 X 3.00 | Input Keyway: | 3/16 X 1.38 in |
| Frame Size: | 56C | Output Shaft Assembly Code: | H1 |
| Series Code: | GRL | Ratio Range: | 15:1 |
| Mounting Style: | Shaft Mount | Center Distance (in): | 2.06 |
| Output Shaft Orientation: | H1 | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 3/16 x 3/32 | Motor Frame Size: | 56C |
| Thrust Rating - output shaft: | 1099 | Input Style: | Flexible Coupling Input |
| Series Style: | GRL-HM-H1 | Input Diameter (in): | 0.625 in |
| Input HP @ 1750 RPM: | 1.887 | Service Factor: | 1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Ratio: | 15:1 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Series: | GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output RPM: | 116 | Model Code: | HM821 |
| Output Style: | H1 | Input HP: | 1.887 |
| Reduction: | Single | Output Shaft Direction: | H1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,125 lb | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 897 in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 690310048825 | Weight: | 31.00 LB |

