Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRL-HM821-25-H1-56-16
Part #:GRL8210518.16
Catalog #:GRL-HM821-25-H1-56-16
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.625 in | I: | 3.61 in |
| J: | 5 in | AK: | 4.5 |
| D: | 2.28 | BE: | 0.38 in |
| T: | 1 | AG: | 6 |
| AJ: | 5.88 | F: | 2.88 |
| BD: | 6.5 | AE2: | 0.4 |
| AD: | 4.99 | BF: | 0.41 |
| B: | 5.8 | V: | 1.94 in |
| L: | 4.82 in | Center Distance (in): | 2.06 in |
| AE1: | 0.61 | C: | 6.38 in |
| G: | 1.44 | LM: | 7.07 |
Technical Specifications
| Output Key: | 1/4 X 2.50 | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/16 X 1.38 in | Output HP: | 1.094 |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Input HP: | 1.333 | Output Shaft Orientation: | H1 |
| Reducer Style: | Worm - Right Angle | Input HP @ 1750 RPM: | 1.333 |
| Series: | GR Series - Ironman Worm Gear Reducers | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Mounting Style: | Shaft Mount | Gear Type: | Worm |
| Input Bore (C Face): | 0.625 | Input RPM: | 1,750 |
| Ratio: | 25:1 | Series Code: | GRL |
| Center Distance (in): | 2.06 | Motor Frame Size: | 56C |
| Thrust Rating - output shaft: | 1144 | No. of Gear Reductions: | Single |
| Assembly: | HM-H1 | Output RPM: | 70 |
| Input Keyway (C Face): | 3/16 x 3/32 | Output Shaft Assembly Code: | H1 |
| Service Factor: | 1 | Series Style: | GRL-HM-H1 |
| Input Diameter (in): | 0.625 in | Frame Size: | 56C |
| Model Code: | HM821 | Output Diameter (in): | 1 in |
| Ratio Range: | 25:1 | Product Type: | Right Angle |
| Output Style: | H1 | Bore Code: | 16 |
| Reduction: | Single | Output Shaft Direction: | H1 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 985 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,210 lb |
General Specifications
| UPC: | 690310048870 | Weight: | 31.00 LB |

