Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRL-HM821-60-H1-56-18
Part #:GRL8210522.18
Catalog #:GRL-HM821-60-H1-56-18
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | AD: | 4.99 |
| Center Distance (in): | 2.06 in | D: | 2.28 |
| J: | 5 in | F: | 2.88 |
| B: | 5.8 | C: | 6.38 in |
| T: | 1.125 | BD: | 6.5 |
| L: | 4.82 in | U: | 0.625 in |
| BE: | 0.38 in | G: | 1.44 |
| AJ: | 5.88 | I: | 3.61 in |
| V: | 1.94 in | AE1: | 0.61 |
| LM: | 7.07 | BF: | 0.41 |
| AE2: | 0.4 | AG: | 6 |
Technical Specifications
| Input RPM: | 1,750 | Input Diameter (in): | 0.625 in |
| Ratio: | 60:1 | Series Code: | GRL |
| Reducer Style: | Worm - Right Angle | Output Style: | H1 |
| Output Shaft Orientation: | H1 | Reducer: | Worm - Right Angle |
| Ratio Range: | 60:1 | Thrust Rating - output shaft: | 1144 |
| Output Diameter (in): | 1.125 in | Series Style: | GRL-HM-H1 |
| Frame Size: | 56C | Assembly: | HM-H1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Input Keyway: | 3/16 X 1.38 in |
| Bore Code: | 18 | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Model Code: | HM821 |
| Center Distance (in): | 2.06 | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Key: | 1/4 X 2.50 | Input Bore (C Face): | 0.625 |
| Input HP: | 0.674 | Motor Frame Size: | 56C |
| Input HP @ 1750 RPM: | 0.674 | Output Shaft Assembly Code: | H1 |
| Output RPM: | 29 | Mounting Style: | Shaft Mount |
| Output HP: | 0.435 | Gear Type: | Worm |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Reduction: | Single | Output Shaft Direction: | H1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,415 lb | Output Torque Rating (in-lb): | 940 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 690310049037 | Weight: | 31.00 LB |

