Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRL-HM821-60-H1-56-23
Part #:GRL8210522.23
Catalog #:GRL-HM821-60-H1-56-23
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | AG: | 6 |
| L: | 4.82 in | T: | 1.438 |
| BE: | 0.38 in | AJ: | 5.88 |
| Center Distance (in): | 2.06 in | C: | 6.38 in |
| AD: | 4.99 | BD: | 6.5 |
| LM: | 7.07 | BF: | 0.41 |
| AK: | 4.5 | U: | 0.625 in |
| D: | 2.28 | AE1: | 0.61 |
| J: | 5 in | G: | 1.44 |
| I: | 3.61 in | AE2: | 0.4 |
| F: | 2.88 | B: | 5.8 |
Technical Specifications
| Input Bore (C Face): | 0.625 | Series Code: | GRL |
| Input Diameter (in): | 0.625 in | Motor Frame Size: | 56C |
| Series: | GR Series - Ironman Worm Gear Reducers | Bore Code: | 23 |
| Reducer Style: | Worm - Right Angle | Ratio Range: | 60:1 |
| Reducer: | Worm - Right Angle | Frame Size: | 56C |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Output Diameter (in): | 1.438 in | Output Shaft Assembly Code: | H1 |
| Model Code: | HM821 | Input HP @ 1750 RPM: | 0.674 |
| Output Key: | 3/8 X 3.00 | Output Shaft Orientation: | H1 |
| No. of Gear Reductions: | Single | Input HP: | 0.674 |
| Thrust Rating - output shaft: | 1144 | Series Style: | GRL-HM-H1 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Input Keyway (C Face): | 3/16 x 3/32 | Mounting Style: | Shaft Mount |
| Output HP: | 0.435 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Assembly: | HM-H1 | Input Keyway: | 3/16 X 1.38 in |
| Output Style: | H1 | Service Factor: | 1 |
| Center Distance (in): | 2.06 | Ratio: | 60:1 |
| Input Style: | Flexible Coupling Input | Output RPM: | 29 |
| Reduction: | Single | Output Shaft Direction: | H1 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,415 lb | Output Torque Rating (in-lb): | 940 in/lbs |
General Specifications
| UPC: | 690310049051 | Weight: | 31.00 LB |

