Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRL-HM821-80-H1-56-16
Part #:GRL8210523.16
Catalog #:GRL-HM821-80-H1-56-16
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | BF: | 0.41 |
| C: | 6.38 in | V: | 1.94 in |
| I: | 3.61 in | B: | 5.8 |
| AG: | 6 | BE: | 0.38 in |
| AD: | 4.99 | AJ: | 5.88 |
| Center Distance (in): | 2.06 in | AE2: | 0.4 |
| G: | 1.44 | T: | 1 |
| D: | 2.28 | F: | 2.88 |
| LM: | 7.07 | U: | 0.625 in |
| BD: | 6.5 | AE1: | 0.61 |
| L: | 4.82 in | J: | 5 in |
Technical Specifications
| Input Bore (C Face): | 0.625 | Reducer: | Worm - Right Angle |
| Output RPM: | 21 | Input Style: | Flexible Coupling Input |
| Output Style: | H1 | No. of Gear Reductions: | Single |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Bore Code: | 16 |
| Input Keyway: | 3/16 X 1.38 in | Thrust Rating - output shaft: | 1144 |
| Input Keyway (C Face): | 3/16 x 3/32 | Input HP @ 1750 RPM: | 0.304 |
| Ratio: | 80:1 | Ratio Range: | 80:1 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Mounting Style: | Shaft Mount |
| Series Code: | GRL | Model Code: | HM821 |
| Center Distance (in): | 2.06 | Input Diameter (in): | 0.625 in |
| Output Diameter (in): | 1 in | Reducer Style: | Worm - Right Angle |
| Input HP: | 0.304 | Output Shaft Assembly Code: | H1 |
| Output HP: | 0.19 | Output Shaft Orientation: | H1 |
| Series Style: | GRL-HM-H1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Assembly: | HM-H1 | Product Type: | Right Angle |
| Service Factor: | 1 | Motor Frame Size: | 56C |
| Output Key: | 1/4 X 2.50 | Frame Size: | 56C |
| Reduction: | Single | Output Shaft Direction: | H1 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,495 lb | Output Torque Rating (in-lb): | 547 in/lbs |
General Specifications
| UPC: | 690310049068 | Weight: | 31.00 LB |

