Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRL-HM821-5-H1-140-20
Part #:GRL8210525.20
Catalog #:GRL-HM821-5-H1-140-20
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 6 | AK: | 4.5 |
| BD: | 6.5 | T: | 1.25 |
| BF: | 0.41 | AD: | 4.99 |
| V: | 1.94 in | L: | 4.82 in |
| F: | 2.88 | LM: | 7.07 |
| B: | 5.8 | D: | 2.28 |
| AE1: | 0.61 | C: | 6.38 in |
| AE2: | 0.4 | Center Distance (in): | 2.06 in |
| U: | 0.625 in | BE: | 0.38 in |
| J: | 5 in | G: | 1.44 |
| AJ: | 5.88 | I: | 3.61 in |
Technical Specifications
| Reducer Style: | Worm - Right Angle | Input HP: | 3.653 |
| Thrust Rating - output shaft: | 735 | Output Shaft Assembly Code: | H1 |
| No. of Gear Reductions: | Single | Series Code: | GRL |
| Motor Frame Size: | 140C | Output Diameter (in): | 1.25 in |
| Input HP @ 1750 RPM: | 3.653 | Model Code: | HM821 |
| Input Style: | Flexible Coupling Input | Input Bore (C Face): | 0.875 |
| Center Distance (in): | 2.06 | Output RPM: | 350 |
| Output Shaft Orientation: | H1 | Ratio Range: | 5:1 |
| Output Style: | H1 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Ratio: | 5:1 | Input Keyway: | 3/16 X 1.38 in |
| Assembly: | HM-H1 | Shaft Seal Material: | Viton |
| Output Key: | 1/4 X 2.50 | Series Style: | GRL-HM-H1 |
| Mounting Style: | Shaft Mount | Input Keyway (C Face): | 3/16 x 3/32 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Series: | GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Input Diameter (in): | 0.625 in | Product Type: | Right Angle |
| Output HP: | 3.41 | Frame Size: | 140TC |
| Gear Type: | Worm | Bore Code: | 20 |
| Reduction: | Single | Output Shaft Direction: | H1 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,000 lb | Output Torque Rating (in-lb): | 614 in/lbs |
General Specifications
| UPC: | 690310049105 | Weight: | 31.00 LB |

