Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRL-HM821-7.5-H1-140-19
Part #:GRL8210526.19
Catalog #:GRL-HM821-7.5-H1-140-19
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | LM: | 7.07 |
| BF: | 0.41 | AJ: | 5.88 |
| C: | 6.38 in | J: | 5 in |
| AG: | 6 | Center Distance (in): | 2.06 in |
| D: | 2.28 | AE2: | 0.4 |
| U: | 0.625 in | AD: | 4.99 |
| BD: | 6.5 | V: | 1.94 in |
| BE: | 0.38 in | F: | 2.88 |
| L: | 4.82 in | AE1: | 0.61 |
| G: | 1.44 | T: | 1.188 |
| B: | 5.8 | I: | 3.61 in |
Technical Specifications
| Center Distance (in): | 2.06 | Shaft Seal Material: | Viton |
| Output Style: | H1 | Output RPM: | 233 |
| Bore Code: | 19 | Output Shaft Orientation: | H1 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | H1 | Input Keyway: | 3/16 X 1.38 in |
| Gear Type: | Worm | Series: | GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 140C | Ratio Range: | 7.5:1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 811 |
| Output HP: | 2.562 | Series Code: | GRL |
| Output Diameter (in): | 1.188 in | Input Bore (C Face): | 0.875 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Series Style: | GRL-HM-H1 | Ratio: | 7.5:1 |
| Input Keyway (C Face): | 3/16 x 3/32 | Assembly: | HM-H1 |
| Reducer Style: | Worm - Right Angle | Input RPM: | 1,750 |
| Model Code: | HM821 | Output Key: | 1/4 X 2.50 |
| Frame Size: | 140TC | Input Diameter (in): | 0.625 in |
| Input HP: | 2.793 | Mounting Style: | Shaft Mount |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 2.793 |
| Reduction: | Single | Output Shaft Direction: | H1 |
| Output Torque Rating (in-lb): | 692 in/lbs | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 1,035 lb |
General Specifications
| UPC: | 690310049129 | Weight: | 31.00 LB |

