Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRL-HM821-25-H1-140-20
Part #:GRL8210530.20
Catalog #:GRL-HM821-25-H1-140-20
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.625 in | AG: | 6 |
| Center Distance (in): | 2.06 in | AJ: | 5.88 |
| F: | 2.88 | V: | 1.94 in |
| J: | 5 in | AE1: | 0.61 |
| AD: | 4.99 | T: | 1.25 |
| C: | 6.38 in | BF: | 0.41 |
| AK: | 4.5 | B: | 5.8 |
| AE2: | 0.4 | I: | 3.61 in |
| L: | 4.82 in | G: | 1.44 |
| BD: | 6.5 | LM: | 7.07 |
| BE: | 0.38 in | D: | 2.28 |
Technical Specifications
| Model Code: | HM821 | Input Keyway (C Face): | 3/16 x 3/32 |
| Ratio Range: | 25:1 | Thrust Rating - output shaft: | 1144 |
| Output Key: | 1/4 X 2.50 | Output Style: | H1 |
| Series Code: | GRL | Reducer Style: | Worm - Right Angle |
| Input Diameter (in): | 0.625 in | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 0.875 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 1.333 | Bore Code: | 20 |
| Output Shaft Assembly Code: | H1 | Output Shaft Orientation: | H1 |
| Input RPM: | 1,750 | Frame Size: | 140TC |
| Reducer: | Worm - Right Angle | Assembly: | HM-H1 |
| Input Style: | Flexible Coupling Input | Series: | GR Series - Ironman Worm Gear Reducers |
| Series Style: | GRL-HM-H1 | Output HP: | 1.094 |
| Center Distance (in): | 2.06 | Output RPM: | 70 |
| Product Type: | Right Angle | Output Diameter (in): | 1.25 in |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input Keyway: | 3/16 X 1.38 in |
| Gear Type: | Worm | Service Factor: | 1 |
| Ratio: | 25:1 | Motor Frame Size: | 140C |
| Input HP: | 1.333 | Mounting Style: | Shaft Mount |
| Reduction: | Single | Output Shaft Direction: | H1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,210 lb | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 985 in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 690310049228 | Weight: | 31.00 LB |

