Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRL-HMQ821-5-H1-56-19
Part #:GRL8210537.19
Catalog #:GRL-HMQ821-5-H1-56-19
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | AB: | 5.43 |
| AD: | 4.99 | I: | 3.61 in |
| G: | 1.44 | RQ: | 4.06 in |
| BD: | 6.5 | AE1: | 0.61 |
| H: | 0.53 in | AG: | 6 |
| AF: | 0.75 | Center Distance (in): | 2.06 in |
| B: | 5.8 | AJ: | 5.88 |
| AK: | 4.5 | AE2: | 0.4 |
| BE: | 0.38 in | J: | 5 in |
| L: | 4.82 in | LQ: | 4.46 in |
| D: | 2.28 | M: | 1.76 |
| C: | 6.38 in | R: | 0.75 in |
| F: | 2.88 | AA: | 7.24 |
| BF: | 0.41 | U: | 0.625 in |
| T: | 1.188 |
Technical Specifications
| Input RPM: | 1,750 | Output Key: | 1/4 X 2.50 |
| Output HP: | 3.41 | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | H1 | Reducer Style: | Worm - Right Angle |
| Keyway: | 3/16 X 3/32 | Series Code: | GRL |
| Frame Size: | 56C | Bore Code: | 19 |
| Series Style: | GRL-HMQ-H1 | Output Shaft Orientation: | H1 |
| Output RPM: | 350 | Output Style: | H1 |
| Nominal Motor HP Rating to HP @ 1750 RPM: | 3 | Series Type: | Cast Iron 800 Worm Gear Reducers |
| Input HP: | 3.653 | Mounting Style: | Shaft Mount |
| Input Keyway: | 3/16 X 1.38 in | Center Distance (in): | 2.06 |
| Motor HP Rating: | 3 | Product Type: | Right Angle |
| Gear Type: | Worm | Model Code: | HMQ821 |
| No. of Gear Reductions: | Single | Ratio: | 5:1 |
| Assembly: | HMQ-H1 | Shaft Seal Material: | Viton |
| Ratio Range: | 5:1 | Input HP @ 1750 RPM: | 3.653 |
| Input Diameter (in): | 0.625 in | Input Keyway (C Face): | 3/16 X 3/32 |
| Service Factor: | 1 | Motor Frame Size: | 56 |
| Output Diameter (in): | 1.188 in | Series: | GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 735 | Input Quill Diameter (in): | 0.625 in |
| Input Bore (C Face): | 0.625 | Reducer: | Worm - Right Angle |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Reduction: | Single |
| Output Shaft Direction: | H1 | Overhung Load Rating (Output Shaft(lb)): | 1,000 lb |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 614 in/lbs |
General Specifications
| UPC: | 690310049259 | Weight: | 30.00 LB |

