Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRL-HMQ821-10-H1-56-18
Part #:GRL8210539.18
Catalog #:GRL-HMQ821-10-H1-56-18
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 6 | AB: | 5.43 |
| B: | 5.8 | AJ: | 5.88 |
| AE1: | 0.61 | C: | 6.38 in |
| BE: | 0.38 in | D: | 2.28 |
| Center Distance (in): | 2.06 in | BF: | 0.41 |
| AD: | 4.99 | LQ: | 4.46 in |
| R: | 0.75 in | AA: | 7.24 |
| AK: | 4.5 | BD: | 6.5 |
| I: | 3.61 in | AF: | 0.75 |
| G: | 1.44 | J: | 5 in |
| RQ: | 4.06 in | V: | 1.94 in |
| F: | 2.88 | H: | 0.53 in |
| AE2: | 0.4 | T: | 1.125 |
Technical Specifications
| Output RPM: | 175 | Output Style: | H1 |
| Series Code: | GRL | Output Shaft Assembly Code: | H1 |
| Series Style: | GRL-HMQ-H1 | Output HP: | 2.235 |
| Reducer Style: | Worm - Right Angle | Series Type: | Cast Iron 800 Worm Gear Reducers |
| Mounting Style: | Shaft Mount | Keyway: | 3/16 X 3/32 |
| Bore Code: | 18 | Input Style: | C-Face Quill |
| Output Key: | 1/4 X 2.50 | Output Shaft Orientation: | H1 |
| Input RPM: | 1,750 | Input HP: | 2.464 |
| Frame Size: | 56C | Model Code: | HMQ821 |
| Gear Type: | Worm | Ratio Range: | 10:1 |
| Motor Frame Size: | 56 | Service Factor: | 1 |
| Thrust Rating - output shaft: | 898 | Input HP @ 1750 RPM: | 2.464 |
| Series: | GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 1.125 in |
| Input Quill Diameter (in): | 0.625 in | Assembly: | HMQ-H1 |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 0.625 |
| Ratio: | 10:1 | Center Distance (in): | 2.06 |
| Input Diameter (in): | 0.625 in | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| Reduction: | Single | Output Shaft Direction: | H1 |
| Output Torque Rating (in-lb): | 805 in/lbs | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 1,065 lb |
General Specifications
| UPC: | 690310049334 | Weight: | 30.00 LB |

