Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRL-HMQ821-80-H1-56-23
Part #:GRL8210547.23
Catalog #:GRL-HMQ821-80-H1-56-23
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | BF: | 0.41 |
| BE: | 0.38 in | RQ: | 4.06 in |
| C: | 6.38 in | AE2: | 0.4 |
| LQ: | 4.46 in | AE1: | 0.61 |
| Center Distance (in): | 2.06 in | D: | 2.28 |
| B: | 5.8 | AJ: | 5.88 |
| T: | 1.438 | AG: | 6 |
| BD: | 6.5 | G: | 1.44 |
| J: | 5 in | F: | 2.88 |
| I: | 3.61 in | AD: | 4.99 |
| AK: | 4.5 |
Technical Specifications
| Gear Type: | Worm | Output Style: | H1 |
| Model Code: | HMQ821 | Output HP: | 0.19 |
| Output Key: | 3/8 X 3.00 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | H1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Input Bore (C Face): | 0.625 | Series Code: | GRL |
| Output Diameter (in): | 1.438 in | Center Distance (in): | 2.06 |
| Ratio Range: | 80:1 | Input HP: | 0.304 |
| Output Shaft Orientation: | H1 | Mounting Style: | Shaft Mount |
| Motor Frame Size: | 56 | Assembly: | HMQ-H1 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Series Style: | GRL-HMQ-H1 | Frame Size: | 56C |
| Thrust Rating - output shaft: | 1144 | Input Diameter (in): | 0.625 in |
| Reducer Style: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Output RPM: | 21 | Bore Code: | 23 |
| Ratio: | 80:1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 0.304 | Reduction: | Single |
| Output Shaft Direction: | H1 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 547 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,495 lb |
General Specifications
| UPC: | 690310049778 | Weight: | 30.00 LB |

