Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRL-HMQ821-5-H1-140-23
Part #:GRL8210549.23
Catalog #:GRL-HMQ821-5-H1-140-23
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.75 | AE2: | 0.4 |
| G: | 1.44 | M: | 1.76 |
| V: | 1.94 in | L: | 4.82 in |
| H: | 0.53 in | F: | 2.88 |
| AE1: | 0.61 | R: | 0.75 in |
| LQ: | 4.46 in | AJ: | 5.88 |
| BE: | 0.38 in | U: | 0.625 in |
| I: | 3.61 in | AK: | 4.5 |
| AB: | 5.43 | C: | 6.38 in |
| AA: | 7.24 | RQ: | 4.06 in |
| BD: | 6.5 | AG: | 6 |
| Center Distance (in): | 2.06 in | B: | 5.8 |
| BF: | 0.41 | J: | 5 in |
| AD: | 4.99 | D: | 2.28 |
| T: | 1.438 |
Technical Specifications
| Keyway: | 3/16 X 3/32 | Output Shaft Assembly Code: | H1 |
| Input Style: | C-Face Quill | Output Style: | H1 |
| Series Code: | GRL | Series Style: | GRL-HMQ-H1 |
| Reducer Style: | Worm - Right Angle | Frame Size: | 140TC |
| Output HP: | 3.41 | Series Type: | Cast Iron 800 Worm Gear Reducers |
| Output Shaft Orientation: | H1 | Mounting Style: | Shaft Mount |
| Input HP: | 3.653 | Output Key: | 3/8 X 3.00 |
| Output RPM: | 350 | Nominal Motor HP Rating to HP @ 1750 RPM: | 3 |
| Bore Code: | 23 | Input RPM: | 1,750 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 735 |
| Output Diameter (in): | 1.438 in | Ratio: | 5:1 |
| Input Keyway: | 3/16 X 1.38 in | No. of Gear Reductions: | Single |
| Center Distance (in): | 2.06 | Model Code: | HMQ821 |
| Input Bore (C Face): | 0.875 | Input Quill Diameter (in): | 0.875 in |
| Input Diameter (in): | 0.875 in | Input HP @ 1750 RPM: | 3.653 |
| Assembly: | HMQ-H1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 140 |
| Input Keyway (C Face): | 3/16 X 3/32 | Gear Type: | Worm |
| Product Type: | Right Angle | Ratio Range: | 5:1 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Motor HP Rating: | 3 | Reduction: | Single |
| Output Shaft Direction: | H1 | Output Torque Rating (in-lb): | 614 in/lbs |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 1,000 lb |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 690310049860 | Weight: | 30.00 LB |

