Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRL-HMQ821-10-H1-140-18
Part #:GRL8210551.18
Catalog #:GRL-HMQ821-10-H1-140-18
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.61 | AE2: | 0.4 |
| I: | 3.61 in | AK: | 4.5 |
| F: | 2.88 | AJ: | 5.88 |
| C: | 6.38 in | V: | 1.94 in |
| AD: | 4.99 | G: | 1.44 |
| BF: | 0.41 | BE: | 0.38 in |
| D: | 2.28 | AG: | 6 |
| BD: | 6.5 | Center Distance (in): | 2.06 in |
| T: | 1.125 | B: | 5.8 |
| LQ: | 4.46 in | J: | 5 in |
| RQ: | 4.06 in |
Technical Specifications
| Service Factor: | 1 | Thrust Rating - output shaft: | 898 |
| Mounting Style: | Shaft Mount | Reducer: | Worm - Right Angle |
| Model Code: | HMQ821 | Output Diameter (in): | 1.125 in |
| Input RPM: | 1,750 | Series Code: | GRL |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Assembly Code: | H1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Ratio: | 10:1 |
| Ratio Range: | 10:1 | Assembly: | HMQ-H1 |
| Shaft Seal Material: | Viton | Input HP: | 2.464 |
| No. of Gear Reductions: | Single | Output Shaft Orientation: | H1 |
| Input HP @ 1750 RPM: | 2.464 | Input Bore (C Face): | 0.875 |
| Input Style: | C-Face Quill | Input Diameter (in): | 0.875 in |
| Series Style: | GRL-HMQ-H1 | Product Type: | Right Angle |
| Motor Frame Size: | 140 | Reducer Style: | Worm - Right Angle |
| Output HP: | 2.235 | Output RPM: | 175 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output Key: | 1/4 X 2.50 |
| Bore Code: | 18 | Frame Size: | 140TC |
| Center Distance (in): | 2.06 | Output Style: | H1 |
| Gear Type: | Worm | Reduction: | Single |
| Output Shaft Direction: | H1 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 805 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,065 lb |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310049921 | Weight: | 30.00 LB |

