Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRL-HMQ821-10-H1-140-19
Part #:GRL8210551.19
Catalog #:GRL-HMQ821-10-H1-140-19
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | C: | 6.38 in |
| F: | 2.88 | AB: | 5.43 |
| AE1: | 0.61 | BD: | 6.5 |
| BE: | 0.38 in | I: | 3.61 in |
| BF: | 0.41 | AJ: | 5.88 |
| AD: | 4.99 | AK: | 4.5 |
| AA: | 7.24 | AG: | 6 |
| H: | 0.53 in | G: | 1.44 |
| Center Distance (in): | 2.06 in | J: | 5 in |
| D: | 2.28 | B: | 5.8 |
| R: | 0.75 in | RQ: | 4.06 in |
| LQ: | 4.46 in | AF: | 0.75 |
| AE2: | 0.4 | T: | 1.188 |
Technical Specifications
| Output Shaft Assembly Code: | H1 | Input RPM: | 1,750 |
| Mounting Style: | Shaft Mount | Output Style: | H1 |
| Output RPM: | 175 | Keyway: | 3/16 X 3/32 |
| Series Style: | GRL-HMQ-H1 | Series Type: | Cast Iron 800 Worm Gear Reducers |
| Input HP: | 2.464 | Reducer Style: | Worm - Right Angle |
| Output HP: | 2.235 | Bore Code: | 19 |
| Output Key: | 1/4 X 2.50 | Input Style: | C-Face Quill |
| Output Shaft Orientation: | H1 | Frame Size: | 140TC |
| Series Code: | GRL | Model Code: | HMQ821 |
| Reducer: | Worm - Right Angle | Ratio Range: | 10:1 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 2.464 | Output Diameter (in): | 1.188 in |
| Series: | GR Series - Ironman Worm Gear Reducers | Assembly: | HMQ-H1 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Ratio: | 10:1 | Input Quill Diameter (in): | 0.875 in |
| No. of Gear Reductions: | Single | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 140 | Input Diameter (in): | 0.875 in |
| Input Bore (C Face): | 0.875 | Input Keyway (C Face): | 3/16 X 3/32 |
| Thrust Rating - output shaft: | 898 | Center Distance (in): | 2.06 |
| Reduction: | Single | Output Shaft Direction: | H1 |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 805 in/lbs |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 1,065 lb |
General Specifications
| UPC: | 690310049938 | Weight: | 30.00 LB |

