Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRL-WBM821-10-L-56
Part #:GRL821301215.00
Catalog #:GRL-WBM821-10-L-56
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 4.06 in | T: | 1 |
| BE: | 0.38 in | AJ: | 5.88 |
| F: | 2.88 | BF: | 0.41 |
| N: | 4.68 | J: | 5 in |
| C: | 6.38 in | D: | 2.28 |
| AK: | 4.5 | Center Distance (in): | 2.06 in |
| G: | 1.44 | K: | 2.5 in |
| B: | 5.8 | LQ: | 4.46 in |
| I: | 3.61 in | BD: | 6.5 |
| O: | 2.29 in | TAP Depth: | 0.63 in |
| A: | 3.81 | H-Tap size: | 5/16-18 UNC in |
Technical Specifications
| Series Code: | GRL | Series Type: | Cast Iron 800 Worm Gear Reducers |
| Input Style: | C-Face Coupled | Reducer Style: | Worm - Right Angle |
| Output Style: | L | No. of Gear Reductions: | Single |
| Output HP: | 2.235 | Input RPM: | 1,750 |
| Keyway: | 3/16 X 3/32 | Series Style: | GRL-WBM-L |
| Output Shaft Assembly Code: | L | Output RPM: | 175 |
| Frame Size: | 56C | Output Shaft Orientation: | L |
| Mounting Style: | Base | Overhung Load: | 1,065 |
| Output Key: | 1/4 X 1.44 | Input HP: | 2.464 |
| Center Distance (in): | 2.06 | Input Keyway (C Face): | 3/16 x 3/32 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.625 in | Input Quill Diameter (in): | 0.625 in |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input Bore (C Face): | 0.625 |
| Output Diameter (in): | 1.000 in | Input Keyway: | 3/16 X 1.38 in |
| Series: | GR Series - Ironman Worm Gear Reducers | Ratio: | 10:1 |
| Model Code: | WBM821 | Ratio Range: | 10:1 |
| Motor Frame Size: | 56C | Service Factor: | 1 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Assembly: | WBM-L | Reduction: | Single |
| Output Shaft Direction: | Left | Output Shaft: | Shaft |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 805 in/lbs |
General Specifications
| UPC: | 690310177839 | Weight: | 30.00 LB |

