Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRL-WBMQ821-50-R-56
Part #:GRL8213021.00
Catalog #:GRL-WBMQ821-50-R-56
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 0.769 | Shaft Seal Material: | Viton |
| Series Style: | GRL-WBMQ-R | Output Key: | 1/4 x 1.44 |
| Assembly: | WBMQ-R | Input Style: | C-Face Quill |
| Overhung Load: | 1,385 | Motor Frame Size: | 56C |
| Input Diameter (in): | 0.625 in | Series: | GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 1.000 in | Reducer Style: | Worm - Right Angle |
| Gear Type: | Worm | Ratio Range: | 50:1 |
| Output Shaft Orientation: | R | Ratio: | 50:1 |
| Model Code: | WBMQ821 | No. of Gear Reductions: | Single |
| Output Style: | R | Output Shaft Assembly Code: | R |
| Center Distance (in): | 2.06 | Mounting Style: | Base |
| Input Keyway (C Face): | 3/16 x 3/32 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 35 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Frame Size: | 56C |
| Reducer: | Worm - Right Angle | Output HP: | 0.539 |
| Input Bore (C Face): | 0.625 | Service Factor: | 1 |
| Reduction: | Single | Output Shaft Direction: | Right |
| Output Torque Rating (in-lb): | 970 in/lbs | Output Shaft: | Shaft |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310050521 | Weight: | 29.00 LB |

