Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRL-WBMQ821-10-D-56
Part #:GRL8213027.00
Catalog #:GRL-WBMQ821-10-D-56
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Frame Size: | 56C | Input RPM: | 1,750 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 56C |
| Reducer Style: | Worm - Right Angle | Output Key: | 1/4 x 1.44 |
| Output Style: | D | Ratio: | 10:1 |
| Shaft Seal Material: | Viton | Center Distance (in): | 2.06 |
| Input HP: | 2.464 | Model Code: | WBMQ821 |
| Input Diameter (in): | 0.625 in | Output Shaft Assembly Code: | D |
| No. of Gear Reductions: | Single | Series Style: | GRL-WBMQ-D |
| Series: | GR Series - Ironman Worm Gear Reducers | Ratio Range: | 10:1 |
| Output Shaft Orientation: | LR | Service Factor: | 1 |
| Output HP: | 2.235 | Assembly: | WBMQ-D |
| Product Type: | Right Angle | Output RPM: | 175 |
| Output Diameter (in): | 1.000 in | Gear Type: | Worm |
| Mounting Style: | Base | Input Bore (C Face): | 0.625 |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 3/16 x 3/32 |
| Input Style: | C-Face Quill | Overhung Load: | 1,065 |
| Reduction: | Single | Output Shaft Direction: | Double |
| Output Shaft: | Shaft | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 805 in/lbs |
General Specifications
| UPC: | 690310050545 | Weight: | 29.00 LB |

