Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRL-BM826-20-L-56
Part #:GRL8260041.00
Catalog #:GRL-BM826-20-L-56
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 7.12 | AJ: | 5.88 |
| L: | 6.07 in | BF: | 0.41 |
| BE: | 0.38 in | LM: | 8.32 |
| F: | 3.38 | C: | 8 in |
| D: | 2.94 | T: | 1.125 |
| K: | 3.19 in | I: | 4.34 in |
| O: | 2.73 in | BD: | 6.5 |
| N: | 5.63 | U: | 0.75 in |
| G: | 1.69 | AK: | 4.5 |
| J: | 6.38 in | O*: | 2.52 in |
| Center Distance (in): | 2.63 in | A: | 4.84 |
| H-Tap size: | 3/8-16 UNC in | TAP Depth: | 0.69 in |
Technical Specifications
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | L |
| Input HP: | 2.965 | Frame Size: | 56C |
| Output Key: | 1/4 X 1.75 | Series Code: | GRL |
| Input Style: | Flexible Coupling Input | Output HP: | 2.549 |
| Series Style: | GRL-BM-L | Output Style: | L |
| Output Shaft Orientation: | L | Mounting Style: | No Base |
| Keyway: | 3/16 X 3/32 | Overhung Load: | 1,625 |
| Series Type: | Cast Iron 800 Worm Gear Reducers | Reducer Style: | Worm - Right Angle |
| Input RPM: | 1,750 | Output RPM: | 87 |
| Shaft Seal Material: | Viton | Series: | GRL Series - Ironman Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 x 3/32 | Gear Type: | Worm |
| Product Line: | GRL Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 2.965 |
| Input Keyway: | 3/16 X 1.63 in | Ratio Range: | 20:1 |
| Center Distance (in): | 2.63 | Input Diameter (in): | 0.75 in |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 0.625 | Motor Frame Size: | 56 |
| Assembly: | BM-L | Output Diameter (in): | 1.125 in |
| Product Type: | Right Angle | Model Code: | BM826 |
| Thrust Rating - output shaft: | 2091 | Ratio: | 20:1 |
| Reduction: | Single | Output Shaft Direction: | Left |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 1836 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 690310051306 | Weight: | 57.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 11.75 IN |

