Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRL-BM826-25-R-56
Part #:GRL8260054.00
Catalog #:GRL-BM826-25-R-56
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | O*: | 2.52 in |
| C: | 8 in | T: | 1.125 |
| U: | 0.75 in | D: | 2.94 |
| BD: | 6.5 | AJ: | 5.88 |
| BF: | 0.41 | I: | 4.34 in |
| B: | 7.12 | Center Distance (in): | 2.63 in |
| L: | 6.07 in | K: | 3.19 in |
| O: | 2.73 in | RQ: | 4.82 in |
| LQ: | 5.19 in | M: | 2.38 |
| G: | 1.69 | LM: | 8.32 |
| N: | 5.63 | F: | 3.38 |
| BE: | 0.38 in | J: | 6.38 in |
| A: | 4.84 | H-Tap size: | 3/8-16 UNC in |
| TAP Depth: | 0.69 in |
Technical Specifications
| Output Style: | R | Series Type: | Cast Iron 800 Worm Gear Reducers |
| Output Key: | 1/4 X 1.75 | Input HP: | 2.487 |
| Reducer Style: | Worm - Right Angle | Output Shaft Assembly Code: | R |
| No. of Gear Reductions: | Single | Nominal Motor HP Rating to HP @ 1750 RPM: | 2 |
| Series Style: | GRL-BM-R | Output HP: | 2.076 |
| Keyway: | 3/16 X 3/32 | Series Code: | GRL |
| Frame Size: | 56C | Mounting Style: | Base |
| Overhung Load: | 1,625 | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Output Shaft Orientation: | R |
| Output RPM: | 70 | Ratio Range: | 25:1 |
| Input Keyway (C Face): | 3/16 x 3/32 | Input Quill Diameter (in): | 0.625 in |
| Input Diameter (in): | 0.75 in | Motor Frame Size: | 56 |
| Input Bore (C Face): | 0.625 | Ratio: | 25:1 |
| Service Factor: | 1 | Center Distance (in): | 2.63 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Output Diameter (in): | 1.125 in | Series: | GRL Series - Ironman Worm Gear Reducers |
| Model Code: | BM826 | Product Type: | Right Angle |
| Motor HP Rating: | 2 | Product Line: | GRL Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 2091 | Shaft Seal Material: | Viton |
| Assembly: | BM-R | Input HP @ 1750 RPM: | 2.487 |
| Input Keyway: | 3/16 X 1.63 in | Reduction: | Single |
| Output Shaft Direction: | Right | Output Torque Rating (in-lb): | 1869 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 690310051429 | Weight: | 57.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 11.75 IN |

