Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRL-BM826-30-R-56
Part #:GRL8260055.00
Catalog #:GRL-BM826-30-R-56
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | N: | 5.63 |
| J: | 6.38 in | L: | 6.07 in |
| G: | 1.69 | AJ: | 5.88 |
| T: | 1.125 | O: | 2.73 in |
| C: | 8 in | K: | 3.19 in |
| Center Distance (in): | 2.63 in | I: | 4.34 in |
| LM: | 8.32 | O*: | 2.52 in |
| BD: | 6.5 | U: | 0.75 in |
| B: | 7.12 | F: | 3.38 |
| D: | 2.94 | BE: | 0.38 in |
| AK: | 4.5 | TAP Depth: | 0.69 in |
| H-Tap size: | 3/8-16 UNC in | A: | 4.84 |
Technical Specifications
| Output Key: | 1/4 X 1.75 | Input Style: | Flexible Coupling Input |
| Series Code: | GRL | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | R | Input RPM: | 1,750 |
| Output Style: | R | Output HP: | 1.743 |
| Mounting Style: | Base | Series Style: | GRL-BM-R |
| Series Type: | Cast Iron 800 Worm Gear Reducers | Reducer Style: | Worm - Right Angle |
| Output RPM: | 58 | Input HP: | 2.145 |
| Frame Size: | 56C | Keyway: | 3/16 X 3/32 |
| Overhung Load: | 1,625 | Output Shaft Orientation: | R |
| Input Bore (C Face): | 0.625 | Input Keyway: | 3/16 X 1.63 in |
| Output Diameter (in): | 1.125 in | Input HP @ 1750 RPM: | 2.145 |
| Ratio Range: | 30:1 | Input Diameter (in): | 0.75 in |
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 2091 |
| Product Type: | Worm Speed Reducer | Model Code: | BM826 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Motor Frame Size: | 56C | Series: | GRL Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Product Line: | GRL Series - Ironman Worm Gear Reducers |
| Assembly: | BM-R | Ratio: | 30:1 |
| Input Keyway (C Face): | 3/16 x 3/32 | Center Distance (in): | 2.63 |
| Reduction: | Single | Output Shaft Direction: | Right |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
| Output Torque Rating (in-lb): | 1883 in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310051436 | Weight: | 57.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 11.75 IN |

