Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRL-BM826-80-D-56
Part #:GRL8260071.00
Catalog #:GRL-BM826-80-D-56
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.94 | A: | 4.84 |
| K: | 3.19 in | F: | 3.38 |
| Center Distance (in): | 2.63 in | O: | 2.73 in |
| AK: | 4.5 | J: | 6.38 in |
| I: | 4.34 in | AJ: | 5.88 |
| L: | 6.07 in | TAP Depth: | 0.69 in |
| H-Tap size: | 3/8-16 UNC in | B: | 7.12 |
| BD: | 6.5 | N: | 5.63 |
| BE: | 0.38 in | T: | 1.125 |
| BF: | 0.41 | LM: | 8.32 |
| G: | 1.69 | U: | 0.75 in |
| C: | 8 in | O*: | 2.52 in |
Technical Specifications
| Model Code: | BM826 | Series Code: | GRL |
| Output Shaft Assembly Code: | D | Output Key: | 1/4 x 1.75 |
| Service Factor: | 1 | Series: | GRL Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Input Diameter (in): | 0.75 in |
| Thrust Rating - output shaft: | 2091 | Input Bore (C Face): | 0.625 |
| Input RPM: | 1,750 | Motor Frame Size: | 56 |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.63 in |
| Output Shaft Orientation: | LR | Output Style: | D |
| Output RPM: | 21 | Series Style: | GRL-BM-D |
| Reducer Style: | Worm - Right Angle | Mounting Style: | Base |
| Frame Size: | 56C | Reducer: | Worm - Right Angle |
| Output HP: | 0.379 | Input Keyway (C Face): | 3/16 x 3/32 |
| Product Line: | GRL Series - Ironman Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 0.577 |
| Output Diameter (in): | 1.125 in | Product Type: | Right Angle |
| Center Distance (in): | 2.63 | Assembly: | BM-D |
| Input HP: | 0.577 | Overhung Load: | 1,625 |
| Ratio Range: | 80:1 | Ratio: | 80:1 |
| Reduction: | Single | Output Shaft Direction: | Double |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1092 in/lbs |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310051573 | Weight: | 57.00 LB |

