Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRL-BM826-100-D-56
Part #:GRL8260072.00
Catalog #:GRL-BM826-100-D-56
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.125 | A: | 4.84 |
| AJ: | 5.88 | F: | 3.38 |
| D: | 2.94 | K: | 3.19 in |
| O*: | 2.52 in | C: | 8 in |
| B: | 7.12 | BF: | 0.41 |
| U: | 0.75 in | L: | 6.07 in |
| Center Distance (in): | 2.63 in | BD: | 6.5 |
| BE: | 0.38 in | LM: | 8.32 |
| G: | 1.69 | AK: | 4.5 |
| O: | 2.73 in | I: | 4.34 in |
| TAP Depth: | 0.69 in | H-Tap size: | 3/8-16 UNC in |
| N: | 5.63 | J: | 6.38 in |
Technical Specifications
| Motor Frame Size: | 56 | Gear Type: | Worm |
| Thrust Rating - output shaft: | 2091 | Input HP @ 1750 RPM: | 0.386 |
| Output Shaft Assembly Code: | D | Reducer Style: | Worm - Right Angle |
| Input Keyway: | 3/16 X 1.63 in | Series: | GRL Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Ratio: | 100:1 |
| Center Distance (in): | 2.63 | Output Style: | D |
| Output Diameter (in): | 1.125 in | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Overhung Load: | 1,625 |
| Series Style: | GRL-BM-D | Input Diameter (in): | 0.75 in |
| Mounting Style: | Base | Frame Size: | 56C |
| Input Keyway (C Face): | 3/16 x 3/32 | Ratio Range: | 100:1 to 250:1 |
| Output Shaft Orientation: | LR | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Output HP: | 0.236 |
| Input HP: | 0.386 | Assembly: | BM-D |
| Input Bore (C Face): | 0.625 | Product Line: | GRL Series - Ironman Worm Gear Reducers |
| Output Key: | 1/4 x 1.75 | Output RPM: | 17 |
| Series Code: | GRL | No. of Gear Reductions: | Single |
| Model Code: | BM826 | Input RPM: | 1,750 |
| Reduction: | Single | Output Shaft Direction: | Double |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 851 in/lbs |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
General Specifications
| UPC: | 690310051580 | Weight: | 57.00 LB |

