Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRL-BM826-7.5-R-140
Part #:GRL8260086.00
Catalog #:GRL-BM826-7.5-R-140
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AJ: | 5.88 |
| N: | 5.63 | B: | 7.12 |
| L: | 6.07 in | A: | 4.84 |
| F: | 3.38 | G: | 1.69 |
| K: | 3.19 in | BD: | 6.5 |
| Center Distance (in): | 2.63 in | C: | 8 in |
| D: | 2.94 | O: | 2.73 in |
| U: | 0.75 in | LM: | 8.32 |
| AK: | 4.5 | I: | 4.34 in |
| BE: | 0.38 in | T: | 1.125 |
| J: | 6.38 in | TAP Depth: | 0.69 in |
| H-Tap size: | 3/8-16 UNC in |
Technical Specifications
| Series: | GRL Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output Key: | 1/4 x 1.75 | Output HP: | 4.571 |
| Mounting Style: | Base | Overhung Load: | 1,625 |
| Series Code: | GRL | Thrust Rating - output shaft: | 1609 |
| Input Bore (C Face): | 0.875 | Input Style: | Flexible Coupling Input |
| Model Code: | BM826 | No. of Gear Reductions: | Single |
| Frame Size: | 140TC | Input HP @ 1750 RPM: | 4.956 |
| Ratio: | 7.5:1 | Product Type: | Right Angle |
| Output Shaft Orientation: | R | Input Keyway (C Face): | 3/16 x 3/32 |
| Ratio Range: | 7.5:1 | Input RPM: | 1,750 |
| Output Style: | R | Output Diameter (in): | 1.125 in |
| Center Distance (in): | 2.63 | Gear Type: | Worm |
| Product Line: | GRL Series - Ironman Worm Gear Reducers | Input Keyway: | 3/16 X 1.63 in |
| Reducer Style: | Worm - Right Angle | Series Style: | GRL-BM-R |
| Output Shaft Assembly Code: | R | Service Factor: | 1 |
| Input HP: | 4.956 | Input Diameter (in): | 0.75 in |
| Motor Frame Size: | 140 | Output RPM: | 233 |
| Shaft Seal Material: | Viton | Assembly: | BM-R |
| Reduction: | Single | Output Shaft Direction: | Right |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
| Output Torque Rating (in-lb): | 1235 in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310051726 | Weight: | 57.00 LB |

