Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRL-BM826-10-D-140
Part #:GRL8260099.00
Catalog #:GRL-BM826-10-D-140
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 6.38 in | AK: | 4.5 |
| L: | 6.07 in | A: | 4.84 |
| C: | 8 in | LM: | 8.32 |
| G: | 1.69 | H-Tap size: | 3/8-16 UNC in |
| I: | 4.34 in | U: | 0.75 in |
| N: | 5.63 | K: | 3.19 in |
| B: | 7.12 | F: | 3.38 |
| Center Distance (in): | 2.63 in | AJ: | 5.88 |
| O: | 2.73 in | T: | 1.125 |
| D: | 2.94 | O*: | 2.52 in |
| BF: | 0.41 | BD: | 6.5 |
| TAP Depth: | 0.69 in | BE: | 0.38 in |
Technical Specifications
| Series Code: | GRL | Thrust Rating - output shaft: | 1762 |
| Center Distance (in): | 2.63 | Reducer: | Worm - Right Angle |
| Output Key: | 1/4 X 1.75 | Input Diameter (in): | 0.75 in |
| Reducer Style: | Worm - Right Angle | Input HP @ 1750 RPM: | 4.492 |
| Output HP: | 4.097 | Series: | GRL Series - Ironman Worm Gear Reducers |
| Frame Size: | 140TC | Gear Type: | Worm |
| Product Type: | Worm Speed Reducer | Mounting Style: | Base |
| Output Diameter (in): | 1.125 in | Input RPM: | 1,750 |
| Overhung Load: | 1,625 | Output Shaft Orientation: | LR |
| Input Keyway: | 3/16 X 1.63 in | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Shaft Assembly Code: | D | Input HP: | 4.492 |
| Shaft Seal Material: | Viton | Output RPM: | 175 |
| Model Code: | BM826 | Motor Frame Size: | 140TC |
| Product Line: | GRL Series - Ironman Worm Gear Reducers | Output Style: | D |
| Ratio Range: | 10:1 | Series Style: | GRL-BM-D |
| Ratio: | 10:1 | Input Bore (C Face): | 0.875 |
| Assembly: | BM-D | Input Style: | Flexible Coupling Input |
| Reduction: | Single | Output Shaft Direction: | Double |
| Output Torque Rating (in-lb): | 1475 in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
General Specifications
| UPC: | 690310051849 | Weight: | 57.00 LB |

