Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRL-BM826-40-D-140
Part #:GRL8260104.00
Catalog #:GRL-BM826-40-D-140
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.07 in | F: | 3.38 |
| I: | 4.34 in | Center Distance (in): | 2.63 in |
| LM: | 8.32 | AK: | 4.5 |
| N: | 5.63 | T: | 1.125 |
| G: | 1.69 | B: | 7.12 |
| A: | 4.84 | H-Tap size: | 3/8-16 UNC in |
| BF: | 0.41 | D: | 2.94 |
| C: | 8 in | BD: | 6.5 |
| AJ: | 5.88 | K: | 3.19 in |
| BE: | 0.38 in | TAP Depth: | 0.69 in |
| O: | 2.73 in | O*: | 2.52 in |
| U: | 0.75 in | J: | 6.38 in |
Technical Specifications
| Ratio Range: | 40:1 | Input Bore (C Face): | 0.875 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Mounting Style: | Base | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.125 in | Output Shaft Orientation: | LR |
| Frame Size: | 140TC | Output Shaft Assembly Code: | D |
| Input Keyway: | 3/16 X 1.63 in | Series: | GRL Series - Ironman Worm Gear Reducers |
| Reducer Style: | Worm - Right Angle | Output RPM: | 43 |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 2.63 |
| Overhung Load: | 1,625 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 1.695 | Input RPM: | 1,750 |
| Input Diameter (in): | 0.75 in | Ratio: | 40:1 |
| Series Code: | GRL | Motor Frame Size: | 140TC |
| Input HP: | 1.695 | Output HP: | 1.287 |
| Assembly: | BM-D | Thrust Rating - output shaft: | 2091 |
| Product Type: | Worm Speed Reducer | Product Line: | GRL Series - Ironman Worm Gear Reducers |
| Output Style: | D | Series Style: | GRL-BM-D |
| Input Keyway (C Face): | 3/16 x 3/32 | Model Code: | BM826 |
| Service Factor: | 1 | Output Key: | 1/4 X 1.75 |
| Reduction: | Single | Output Shaft Direction: | Double |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 1854 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310051894 | Weight: | 57.00 LB |

