Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRL-BM826-5-L-180
Part #:GRL8260109.00
Catalog #:GRL-BM826-5-L-180
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | Center Distance (in): | 2.63 in |
| BF: | 0.53 | F: | 3.38 |
| L1: | 9.32 in | U: | 0.75 in |
| J: | 6.38 in | I: | 4.34 in |
| O*: | 2.52 in | O: | 2.73 in |
| BE1: | 0.5 in | N: | 5.63 |
| G: | 1.69 | K: | 3.19 in |
| C: | 8 in | AK: | 8.5 |
| D: | 2.94 | AJ: | 7.25 |
| T: | 1.125 | L: | 6.07 in |
| B: | 7.12 | TAP Depth: | 0.69 in |
| A: | 4.84 | H-Tap size: | 3/8-16 UNC in |
Technical Specifications
| No. of Gear Reductions: | Single | Output RPM: | 350 |
| Input Style: | Flexible Coupling Input | Keyway: | 1/4 X 1/8 |
| Series Style: | GRL-BM-L | Output Key: | 1/4 X 1.75 |
| Output HP: | 6.276 | Reducer Style: | Worm - Right Angle |
| Input HP: | 6.693 | Output Style: | L |
| Output Shaft Assembly Code: | L | Series Code: | GRL |
| Series Type: | Cast Iron 800 Worm Gear Reducers | Mounting Style: | Base |
| Overhung Load: | 1,625 | Frame Size: | 180TC |
| Input RPM: | 1,750 | Output Shaft Orientation: | L |
| Input HP @ 1750 RPM: | 6.693 | Input Keyway (C Face): | 1/4 x 1/8 |
| Output Diameter (in): | 1.125 in | Thrust Rating - output shaft: | 1420 |
| Input Bore (C Face): | 1.125 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Input Keyway: | 3/16 X 1.63 in | Product Line: | GRL Series - Ironman Worm Gear Reducers |
| Input Diameter (in): | 0.75 in | Assembly: | BM-L |
| Reducer: | Worm - Right Angle | Series: | GRL Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Ratio Range: | 5:1 |
| Motor Frame Size: | 180 | Center Distance (in): | 2.63 |
| Model Code: | BM826 | Ratio: | 5:1 |
| Reduction: | Single | Output Shaft Direction: | Left |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 1130 in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310051917 | Weight: | 57.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 11.75 IN |

