Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRL-BM826-30-L-180
Part #:GRL8260115.00
Catalog #:GRL-BM826-30-L-180
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | G: | 1.69 |
| K: | 3.19 in | U: | 0.75 in |
| L: | 6.07 in | BE1: | 0.5 in |
| H-Tap size: | 3/8-16 UNC in | A: | 4.84 |
| C: | 8 in | T: | 1.125 |
| Center Distance (in): | 2.63 in | B: | 7.12 |
| AK: | 8.5 | J: | 6.38 in |
| O: | 2.73 in | L1: | 9.32 in |
| D: | 2.94 | N: | 5.63 |
| I: | 4.34 in | BD: | 9 |
| TAP Depth: | 0.69 in | BF: | 0.53 |
| F: | 3.38 |
Technical Specifications
| Overhung Load: | 1,625 | Ratio Range: | 30:1 |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Ratio: | 30:1 | Product Line: | GRL Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 2.63 | Series: | GRL Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 2.145 | Input Keyway: | 3/16 X 1.63 in |
| Thrust Rating - output shaft: | 2091 | Input Diameter (in): | 0.75 in |
| Shaft Seal Material: | Viton | Output Key: | 1/4 x 1.75 |
| Input RPM: | 1,750 | Frame Size: | 180TC |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Mounting Style: | Base | Input Keyway (C Face): | 1/4 x 1/8 |
| Output RPM: | 58 | Service Factor: | 1 |
| Output HP: | 1.743 | Input HP: | 2.145 |
| Output Diameter (in): | 1.125 in | Motor Frame Size: | 180 |
| Input Bore (C Face): | 1.125 | Output Shaft Orientation: | L |
| Series Code: | GRL | Output Shaft Assembly Code: | L |
| Series Style: | GRL-BM-L | Reducer Style: | Worm - Right Angle |
| Model Code: | BM826 | Output Style: | L |
| Assembly: | BM-L | Product Type: | Right Angle |
| Reduction: | Single | Output Shaft Direction: | Left |
| Output Torque Rating (in-lb): | 1883 in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
General Specifications
| UPC: | 690310051955 | Weight: | 57.00 LB |

