Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRL-BMQ826-25-R-56
Part #:GRL8260162.00
Catalog #:GRL-BMQ826-25-R-56
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 7.12 | N: | 5.63 |
| A: | 4.84 | TAP Depth: | 0.69 in |
| BD: | 6.5 | AJ: | 5.88 |
| RQ: | 4.82 in | H-Tap size: | 3/8-16 UNC in |
| G: | 1.69 | I: | 4.34 in |
| F: | 3.38 | D: | 2.94 |
| J: | 6.38 in | K: | 3.19 in |
| BF: | 0.41 | O: | 2.73 in |
| AK: | 4.5 | C: | 8 in |
| Center Distance (in): | 2.63 in | LQ: | 5.19 in |
| BE: | 0.38 in | T: | 1.125 |
Technical Specifications
| Output Key: | 1/4 x 1.75 | Product Type: | Right Angle |
| Input Keyway (C Face): | 3/16 x 3/32 | Ratio Range: | 25:1 |
| Motor Frame Size: | 56 | Input Diameter (in): | 0.625 in |
| Center Distance (in): | 2.63 | No. of Gear Reductions: | Single |
| Series Code: | GRL | Product Line: | GRL Series - Ironman Worm Gear Reducers |
| Frame Size: | 56C | Output Shaft Orientation: | R |
| Reducer: | Worm - Right Angle | Output Style: | R |
| Output Diameter (in): | 1.125 in | Output RPM: | 70 |
| Series Style: | GRL-BMQ-R | Input Bore (C Face): | 0.625 |
| Service Factor: | 1 | Ratio: | 25:1 |
| Reducer Style: | Worm - Right Angle | Thrust Rating - output shaft: | 2091 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Series: | GRL Series - Ironman Worm Gear Reducers | Input HP: | 2.487 |
| Overhung Load: | 1,625 | Model Code: | BMQ826 |
| Output Shaft Assembly Code: | R | Mounting Style: | Base |
| Input HP @ 1750 RPM: | 2.487 | Assembly: | BMQ-R |
| Output HP: | 2.076 | Reduction: | Single |
| Output Shaft Direction: | Right | Output Torque Rating (in-lb): | 1869 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310052259 | Weight: | 56.00 LB |

