Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRL-BMQ826-20-D-56
Part #:GRL8260173.00
Catalog #:GRL-BMQ826-20-D-56
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 2.73 in | BD: | 6.5 |
| LQ: | 5.19 in | I: | 4.34 in |
| N: | 5.63 | F: | 3.38 |
| J: | 6.38 in | T: | 1.125 |
| AK: | 4.5 | D: | 2.94 |
| BF: | 0.41 | Center Distance (in): | 2.63 in |
| B: | 7.12 | L: | 5.63 in |
| O*: | 2.52 in | G: | 1.69 |
| AJ: | 5.88 | RQ: | 4.82 in |
| K: | 3.19 in | C: | 8 in |
| BE: | 0.38 in | H-Tap size: | 3/8-16 UNC in |
| A: | 4.84 | TAP Depth: | 0.69 in |
Technical Specifications
| Frame Size: | 56C | Output HP: | 2.549 |
| Input RPM: | 1,750 | Input HP: | 2.965 |
| Keyway: | 3/16 X 3/32 | Output Shaft Assembly Code: | D |
| Input Style: | C-Face Quill | Series Code: | GRL |
| Series Type: | Cast Iron 800 Worm Gear Reducers | No. of Gear Reductions: | Single |
| Series Style: | GRL-BMQ-D | Overhung Load: | 1,625 |
| Output RPM: | 87 | Output Shaft Orientation: | LR |
| Output Key: | 1/4 X 1.75 | Reducer Style: | Worm - Right Angle |
| Mounting Style: | Base | Output Style: | D |
| Thrust Rating - output shaft: | 2091 | Ratio: | 20:1 |
| Input HP @ 1750 RPM: | 2.965 | Gear Type: | Worm |
| Input Diameter (in): | 0.625 in | Product Line: | GRL Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 56 | Center Distance (in): | 2.63 |
| Output Diameter (in): | 1.125 in | Input Quill Diameter (in): | 0.625 in |
| Reducer: | Worm - Right Angle | Series: | GRL Series - Ironman Worm Gear Reducers |
| Ratio Range: | 20:1 | Assembly: | BMQ-D |
| Service Factor: | 1 | Model Code: | BMQ826 |
| Input Bore (C Face): | 0.625 | Product Type: | Right Angle |
| Input Keyway (C Face): | 3/16 x 3/32 | Shaft Seal Material: | Viton |
| Reduction: | Single | Output Shaft Direction: | Double |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1836 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 690310052358 | Weight: | 56.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 11.75 IN |

