Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRL-BMQ826-25-D-56
Part #:GRL8260174.00
Catalog #:GRL-BMQ826-25-D-56
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 7.12 | C: | 8 in |
| G: | 1.69 | Center Distance (in): | 2.63 in |
| J: | 6.38 in | I: | 4.34 in |
| BF: | 0.41 | A: | 4.84 |
| D: | 2.94 | AJ: | 5.88 |
| F: | 3.38 | O*: | 2.52 in |
| T: | 1.125 | N: | 5.63 |
| O: | 2.73 in | H-Tap size: | 3/8-16 UNC in |
| AK: | 4.5 | BE: | 0.38 in |
| LQ: | 5.19 in | BD: | 6.5 |
| TAP Depth: | 0.69 in | RQ: | 4.82 in |
| K: | 3.19 in |
Technical Specifications
| Overhung Load: | 1,625 | Shaft Seal Material: | Viton |
| Model Code: | BMQ826 | Input RPM: | 1,750 |
| Assembly: | BMQ-D | Input Bore (C Face): | 0.625 |
| Input Style: | C-Face Quill | Output RPM: | 70 |
| Series Style: | GRL-BMQ-D | Gear Type: | Worm |
| Output Diameter (in): | 1.125 in | Thrust Rating - output shaft: | 2091 |
| Reducer Style: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Series: | GRL Series - Ironman Worm Gear Reducers | Ratio Range: | 25:1 |
| Product Line: | GRL Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 2.487 |
| Mounting Style: | Base | Frame Size: | 56C |
| Reducer: | Worm - Right Angle | Ratio: | 25:1 |
| Output HP: | 2.076 | Output Shaft Orientation: | LR |
| Output Shaft Assembly Code: | D | Center Distance (in): | 2.63 |
| Input HP: | 2.487 | Motor Frame Size: | 56 |
| Product Type: | Right Angle | Input Diameter (in): | 0.625 in |
| Series Code: | GRL | Output Style: | D |
| Service Factor: | 1 | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Key: | 1/4 x 1.75 | Reduction: | Single |
| Output Shaft Direction: | Double | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1869 in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310052365 | Weight: | 56.00 LB |

