Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRL-BMQ826-5-L-140
Part #:GRL8260181.00
Catalog #:GRL-BMQ826-5-L-140
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | F: | 3.38 |
| I: | 4.34 in | BF: | 0.41 |
| AJ: | 5.88 | O*: | 2.52 in |
| B: | 7.12 | T: | 1.125 |
| Center Distance (in): | 2.63 in | K: | 3.19 in |
| L: | 5.63 in | O: | 2.73 in |
| RQ: | 4.82 in | J: | 6.38 in |
| BE: | 0.38 in | BD: | 6.5 |
| C: | 8 in | LQ: | 5.19 in |
| N: | 5.63 | D: | 2.94 |
| G: | 1.69 | H-Tap size: | 3/8-16 UNC in |
| TAP Depth: | 0.69 in | A: | 4.84 |
Technical Specifications
| Input RPM: | 1,750 | Reducer Style: | Worm - Right Angle |
| Output HP: | 6.276 | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | L | Frame Size: | 140TC |
| Overhung Load: | 1,625 | Mounting Style: | Base |
| Keyway: | 3/16 X 3/32 | Series Code: | GRL |
| Output Key: | 1/4 X 1.75 | Output RPM: | 350 |
| Series Type: | Cast Iron 800 Worm Gear Reducers | Output Shaft Orientation: | L |
| Output Style: | L | Series Style: | GRL-BMQ-L |
| No. of Gear Reductions: | Single | Input HP: | 6.693 |
| Input Bore (C Face): | 0.875 | Input Keyway (C Face): | 3/16 x 3/32 |
| Reducer: | Worm - Right Angle | Model Code: | BMQ826 |
| Gear Type: | Worm | Series: | GRL Series - Ironman Worm Gear Reducers |
| Product Line: | GRL Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Ratio Range: | 5:1 | Thrust Rating - output shaft: | 1420 |
| Assembly: | BMQ-L | Ratio: | 5:1 |
| Input Diameter (in): | 0.875 in | Service Factor: | 1 |
| Product Type: | Right Angle | Motor Frame Size: | 140 |
| Center Distance (in): | 2.63 | Input Quill Diameter (in): | 0.875 in |
| Output Diameter (in): | 1.125 in | Input HP @ 1750 RPM: | 6.693 |
| Reduction: | Single | Output Shaft Direction: | Left |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 1130 in/lbs |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
General Specifications
| UPC: | 690310052433 | Weight: | 56.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 11.75 IN |

