Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRL-BMQ826-7.5-L-140
Part #:GRL8260182.00
Catalog #:GRL-BMQ826-7.5-L-140
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.34 in | D: | 2.94 |
| G: | 1.69 | K: | 3.19 in |
| TAP Depth: | 0.69 in | AK: | 4.5 |
| AJ: | 5.88 | RQ: | 4.82 in |
| BE: | 0.38 in | O: | 2.73 in |
| H-Tap size: | 3/8-16 UNC in | A: | 4.84 |
| Center Distance (in): | 2.63 in | B: | 7.12 |
| J: | 6.38 in | F: | 3.38 |
| T: | 1.125 | C: | 8 in |
| N: | 5.63 | BF: | 0.41 |
| BD: | 6.5 | LQ: | 5.19 in |
Technical Specifications
| Input Bore (C Face): | 0.875 | Output HP: | 4.571 |
| Product Type: | Right Angle | Output Key: | 1/4 x 1.75 |
| Model Code: | BMQ826 | Overhung Load: | 1,625 |
| Service Factor: | 1 | Thrust Rating - output shaft: | 1609 |
| Input Style: | C-Face Quill | Output Style: | L |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.125 in |
| Output Shaft Orientation: | L | Reducer Style: | Worm - Right Angle |
| Output Shaft Assembly Code: | L | Assembly: | BMQ-L |
| Input HP @ 1750 RPM: | 4.956 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Ratio: | 7.5:1 |
| Center Distance (in): | 2.63 | Series: | GRL Series - Ironman Worm Gear Reducers |
| Output RPM: | 233 | Input HP: | 4.956 |
| Frame Size: | 140TC | Input Diameter (in): | 0.875 in |
| Input Keyway (C Face): | 3/16 x 3/32 | Product Line: | GRL Series - Ironman Worm Gear Reducers |
| Ratio Range: | 7.5:1 | Series Code: | GRL |
| Input RPM: | 1,750 | Mounting Style: | Base |
| Motor Frame Size: | 140 | Shaft Seal Material: | Viton |
| Series Style: | GRL-BMQ-L | Reduction: | Single |
| Output Shaft Direction: | Left | Output Torque Rating (in-lb): | 1235 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 690310052440 | Weight: | 56.00 LB |

