Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRL-BMQ826-30-L-140
Part #:GRL8260187.00
Catalog #:GRL-BMQ826-30-L-140
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 5.19 in | L: | 5.63 in |
| AJ: | 5.88 | B: | 7.12 |
| Center Distance (in): | 2.63 in | D: | 2.94 |
| T: | 1.125 | AK: | 4.5 |
| BE: | 0.38 in | I: | 4.34 in |
| C: | 8 in | BD: | 6.5 |
| O*: | 2.52 in | F: | 3.38 |
| N: | 5.63 | G: | 1.69 |
| J: | 6.38 in | O: | 2.73 in |
| K: | 3.19 in | BF: | 0.41 |
| RQ: | 4.82 in | A: | 4.84 |
| TAP Depth: | 0.69 in | H-Tap size: | 3/8-16 UNC in |
Technical Specifications
| Output Key: | 1/4 X 1.75 | Series Code: | GRL |
| Output Style: | L | Input HP: | 2.145 |
| Output Shaft Assembly Code: | L | Keyway: | 3/16 X 3/32 |
| Series Style: | GRL-BMQ-L | Output Shaft Orientation: | L |
| Output RPM: | 58 | Mounting Style: | No Base |
| Input Style: | C-Face Quill | Series Type: | Cast Iron 800 Worm Gear Reducers |
| Input RPM: | 1,750 | Overhung Load: | 1,625 |
| Frame Size: | 140TC | Output HP: | 1.743 |
| Reducer Style: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.875 in | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 0.875 | Series: | GRL Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Product Line: | GRL Series - Ironman Worm Gear Reducers |
| Input Quill Diameter (in): | 0.875 in | Center Distance (in): | 2.63 |
| Product Type: | Right Angle | Model Code: | BMQ826 |
| Thrust Rating - output shaft: | 2091 | Assembly: | BMQ-L |
| Input HP @ 1750 RPM: | 2.145 | Ratio: | 30:1 |
| Ratio Range: | 30:1 | Motor Frame Size: | 140 |
| Input Keyway (C Face): | 3/16 x 3/32 | Output Diameter (in): | 1.125 in |
| Reduction: | Single | Output Shaft Direction: | Left |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 1883 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
General Specifications
| UPC: | 690310052495 | Weight: | 56.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 11.75 IN |

