Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRL-BMQ826-80-R-140
Part #:GRL8260203.00
Catalog #:GRL-BMQ826-80-R-140
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | RQ: | 4.82 in |
| K: | 3.19 in | AK: | 4.5 |
| A: | 4.84 | H-Tap size: | 3/8-16 UNC in |
| D: | 2.94 | T: | 1.125 |
| C: | 8 in | B: | 7.12 |
| J: | 6.38 in | N: | 5.63 |
| BD: | 6.5 | BE: | 0.38 in |
| Center Distance (in): | 2.63 in | TAP Depth: | 0.69 in |
| AJ: | 5.88 | G: | 1.69 |
| F: | 3.38 | O: | 2.73 in |
| LQ: | 5.19 in | I: | 4.34 in |
Technical Specifications
| Output Key: | 1/4 x 1.75 | Thrust Rating - output shaft: | 2091 |
| Gear Type: | Worm | Input Keyway (C Face): | 3/16 x 3/32 |
| Motor Frame Size: | 140 | No. of Gear Reductions: | Single |
| Output RPM: | 21 | Reducer: | Worm - Right Angle |
| Assembly: | BMQ-R | Center Distance (in): | 2.63 |
| Reducer Style: | Worm - Right Angle | Ratio Range: | 80:1 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 0.577 | Input RPM: | 1,750 |
| Output Diameter (in): | 1.125 in | Mounting Style: | Base |
| Output Shaft Assembly Code: | R | Series Code: | GRL |
| Output HP: | 0.379 | Input Bore (C Face): | 0.875 |
| Series: | GRL Series - Ironman Worm Gear Reducers | Input HP: | 0.577 |
| Product Line: | GRL Series - Ironman Worm Gear Reducers | Output Shaft Orientation: | R |
| Overhung Load: | 1,625 | Frame Size: | 140TC |
| Output Style: | R | Series Style: | GRL-BMQ-R |
| Input Diameter (in): | 0.875 in | Ratio: | 80:1 |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Model Code: | BMQ826 | Reduction: | Single |
| Output Shaft Direction: | Right | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 1092 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
General Specifications
| UPC: | 690310052631 | Weight: | 56.00 LB |

