Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRL-BMQ826-5-D-140
Part #:GRL8260205.00
Catalog #:GRL-BMQ826-5-D-140
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | G: | 1.69 |
| J: | 6.38 in | C: | 8 in |
| Center Distance (in): | 2.63 in | O*: | 2.52 in |
| K: | 3.19 in | D: | 2.94 |
| L: | 5.63 in | O: | 2.73 in |
| BD: | 6.5 | RQ: | 4.82 in |
| N: | 5.63 | AK: | 4.5 |
| LQ: | 5.19 in | I: | 4.34 in |
| T: | 1.125 | BF: | 0.41 |
| BE: | 0.38 in | B: | 7.12 |
| F: | 3.38 | H-Tap size: | 3/8-16 UNC in |
| TAP Depth: | 0.69 in | A: | 4.84 |
Technical Specifications
| Frame Size: | 140TC | Input Style: | C-Face Quill |
| Output Key: | 1/4 X 1.75 | Overhung Load: | 1,625 |
| Input HP: | 6.693 | Series Type: | Cast Iron 800 Worm Gear Reducers |
| Series Code: | GRL | Mounting Style: | Base |
| Reducer Style: | Worm - Right Angle | Series Style: | GRL-BMQ-D |
| Output Shaft Orientation: | LR | No. of Gear Reductions: | Single |
| Output HP: | 6.276 | Input RPM: | 1,750 |
| Output RPM: | 350 | Output Style: | D |
| Keyway: | 3/16 X 3/32 | Output Shaft Assembly Code: | D |
| Series: | GRL Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 1420 |
| Output Diameter (in): | 1.125 in | Motor Frame Size: | 140 |
| Gear Type: | Worm | Ratio Range: | 5:1 |
| Input Bore (C Face): | 0.875 | Service Factor: | 1 |
| Input Keyway (C Face): | 3/16 x 3/32 | Ratio: | 5:1 |
| Input HP @ 1750 RPM: | 6.693 | Input Diameter (in): | 0.875 in |
| Center Distance (in): | 2.63 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Assembly: | BMQ-D |
| Model Code: | BMQ826 | Product Line: | GRL Series - Ironman Worm Gear Reducers |
| Input Quill Diameter (in): | 0.875 in | Reducer: | Worm - Right Angle |
| Reduction: | Single | Output Shaft Direction: | Double |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 1130 in/lbs |
General Specifications
| UPC: | 690310052648 | Weight: | 56.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 11.75 IN |

