Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRL-BMQ826-10-L-180
Part #:GRL8260219.00
Catalog #:GRL-BMQ826-10-L-180
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 5.13 in | B: | 7.12 |
| M: | 2.38 | BD: | 9 |
| AK: | 8.5 | F: | 3.38 |
| K: | 3.19 in | O*: | 2.52 in |
| J: | 6.38 in | BE1: | 0.5 in |
| N: | 5.63 | D: | 2.94 |
| U: | 0.75 in | L: | 6.07 in |
| L1: | 9.32 in | AJ: | 7.25 |
| LQ1: | 5.62 in | T: | 1.125 |
| G: | 1.69 | I: | 4.34 in |
| BF: | 0.53 | C: | 8 in |
| Center Distance (in): | 2.63 in | O: | 2.73 in |
| TAP Depth: | 0.69 in | A: | 4.84 |
| H-Tap size: | 3/8-16 UNC in |
Technical Specifications
| Output HP: | 4.097 | Output RPM: | 175 |
| Series Code: | GRL | Frame Size: | 180TC |
| Output Shaft Orientation: | L | Series Style: | GRL-BMQ-L |
| Output Shaft Assembly Code: | L | Series Type: | Cast Iron 800 Worm Gear Reducers |
| Output Key: | 1/4 X 1.75 | Input Style: | C-Face Quill |
| Output Style: | L | Overhung Load: | 1,625 |
| Keyway: | 1/4 X 1/8 | Nominal Motor HP Rating to HP @ 1750 RPM: | 5 |
| No. of Gear Reductions: | Single | Mounting Style: | Base |
| Input HP: | 4.492 | Reducer Style: | Worm - Right Angle |
| Input RPM: | 1,750 | Input Quill Diameter (in): | 1.125 in |
| Input HP @ 1750 RPM: | 4.492 | Reducer: | Worm - Right Angle |
| Ratio: | 10:1 | Ratio Range: | 10:1 |
| Assembly: | BMQ-L | Center Distance (in): | 2.63 |
| Input Keyway: | 3/16 X 1.63 in | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 1762 | Series: | GRL Series - Ironman Worm Gear Reducers |
| Product Line: | GRL Series - Ironman Worm Gear Reducers | Input Bore (C Face): | 1.125 |
| Input Keyway (C Face): | 1/4 x 1/8 | Service Factor: | 1 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Motor HP Rating: | 5 | Input Diameter (in): | 1.125 in |
| Motor Frame Size: | 180 | Model Code: | BMQ826 |
| Output Diameter (in): | 1.125 in | Reduction: | Single |
| Output Shaft Direction: | Left | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 1475 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310052778 | Weight: | 56.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 11.75 IN |

