Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRL-BMQ826-60-L-180
Part #:GRL8260226.00
Catalog #:GRL-BMQ826-60-L-180
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.34 in | RQ: | 5.13 in |
| LQ1: | 5.62 in | BF: | 0.53 |
| N: | 5.63 | AJ: | 7.25 |
| Center Distance (in): | 2.63 in | AK: | 8.5 |
| H-Tap size: | 3/8-16 UNC in | T: | 1.125 |
| F: | 3.38 | TAP Depth: | 0.69 in |
| A: | 4.84 | K: | 3.19 in |
| G: | 1.69 | J: | 6.38 in |
| C: | 8 in | BD: | 9 |
| B: | 7.12 | D: | 2.94 |
| BE1: | 0.5 in | O: | 2.73 in |
Technical Specifications
| Input Keyway (C Face): | 1/4 x 1/8 | Output Shaft Orientation: | L |
| Input RPM: | 1,750 | Product Line: | GRL Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 1.125 in | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | L | Frame Size: | 180TC |
| Input Bore (C Face): | 1.125 | Series Style: | GRL-BMQ-L |
| Ratio: | 60:1 | Reducer Style: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Series Code: | GRL |
| Mounting Style: | Base | Gear Type: | Worm |
| Service Factor: | 1 | Center Distance (in): | 2.63 |
| Model Code: | BMQ826 | Overhung Load: | 1,625 |
| Input HP: | 1.216 | Thrust Rating - output shaft: | 2091 |
| Motor Frame Size: | 180 | Input Diameter (in): | 1.125 in |
| Series: | GRL Series - Ironman Worm Gear Reducers | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Assembly: | BMQ-L |
| Output HP: | 0.835 | Output Key: | 1/4 x 1.75 |
| Output RPM: | 29 | Product Type: | Right Angle |
| Output Style: | L | Input HP @ 1750 RPM: | 1.216 |
| Ratio Range: | 60:1 | Reduction: | Single |
| Output Shaft Direction: | Left | Output Torque Rating (in-lb): | 1805 in/lbs |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
General Specifications
| UPC: | 690310052822 | Weight: | 56.00 LB |

