Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRL-WBMQ826-10-R-56
Part #:GRL8263015.00
Catalog #:GRL-WBMQ826-10-R-56
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series: | GR Series - Ironman Worm Gear Reducers | Output HP: | 4.097 |
| Input HP: | 4.492 | Motor Frame Size: | 56C |
| Output Shaft Assembly Code: | R | Service Factor: | 1 |
| Center Distance (in): | 2.63 | Series Style: | GRL-WBMQ-R |
| Input Keyway (C Face): | 3/16 x 3/32 | Overhung Load: | 1,625 |
| Reducer: | Worm - Right Angle | Assembly: | WBMQ-R |
| No. of Gear Reductions: | Single | Output Key: | 1/4 x 1.75 |
| Input Style: | C-Face Quill | Ratio: | 10:1 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Input Bore (C Face): | 0.625 | Mounting Style: | Base |
| Output RPM: | 175 | Frame Size: | 56C |
| Output Diameter (in): | 1.125 in | Output Style: | R |
| Gear Type: | Worm | Model Code: | WBMQ826 |
| Reducer Style: | Worm - Right Angle | Ratio Range: | 10:1 |
| Output Shaft Orientation: | R | Input Diameter (in): | 0.625 in |
| Reduction: | Single | Output Shaft Direction: | Right |
| Output Shaft: | Shaft | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1475 in/lbs |
General Specifications
| UPC: | 690310053126 | Weight: | 56.00 LB |

