Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRL-B832-20-D
Part #:GRL8320019.00
Catalog #:GRL-B832-20-D
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.5 | L: | 6.76 in |
| J: | 7.5 in | C: | 9.38 in |
| U: | 0.875 in | G: | 2 |
| K: | 3.75 in | I: | 5.02 in |
| B: | 8.5 | O: | 3.66 in |
| F: | 4 | T: | 1.375 |
| N: | 7.06 | M: | 2.38 |
| O*: | 3.42 in | Center Distance (in): | 3.25 in |
| H-Tap size: | 7/16-14 UNC in | A: | 5.75 |
| TAP Depth: | 0.88 in |
Technical Specifications
| Series Style: | GRL-B-D | Input Style: | Solid Shaft |
| Output RPM: | 87 | Output Shaft Orientation: | LR |
| Series Type: | Cast Iron 800 Worm Gear Reducers | Reducer Style: | Worm - Right Angle |
| Mounting Style: | Base | Input RPM: | 1,750 |
| Output Style: | D | Input HP: | 5.18 |
| Series Code: | GRL | No. of Gear Reductions: | Single |
| Output Key: | 5/16 X 2.63 | Output Shaft Assembly Code: | D |
| Overhung Load: | 2,275 | Output HP: | 4.536 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.63 in |
| Assembly: | B-D | Thrust Rating - output shaft: | 2574 |
| Ratio Range: | 20:1 | Gear Type: | Worm |
| Product Line: | GRL Series - Ironman Worm Gear Reducers | Series: | GRL Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 5.18 | Input Diameter (in): | 0.875 in |
| Model Code: | B832 | Reducer: | Worm - Right Angle |
| Ratio: | 20:1 | Output Diameter (in): | 1.375 in |
| Center Distance (in): | 3.25 | Reduction: | Single |
| Output Shaft Direction: | Double | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 3267 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
General Specifications
| UPC: | 690310053454 | Weight: | 67.00 LB |
| Packaged Length: | 19.38 IN | Packaged Width: | 15.13 IN |
| Packaged Height: | 15.00 IN |

