Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRL-BM832-50-D-56
Part #:GRL8320047.00
Catalog #:GRL-BM832-50-D-56
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | K: | 3.75 in |
| AJ: | 5.88 | T: | 1.375 |
| AK: | 4.5 | J: | 7.5 in |
| C: | 9.38 in | F: | 4 |
| O*: | 3.42 in | H-Tap size: | 7/16-14 UNC in |
| Center Distance (in): | 3.25 in | O: | 3.66 in |
| BE: | 0.38 in | A: | 5.75 |
| D: | 3.5 | BD: | 6.5 |
| LM: | 9.01 | B: | 8.5 |
| BF: | 0.41 | I: | 5.02 in |
| G: | 2 | N: | 7.06 |
| TAP Depth: | 0.88 in | L: | 6.76 in |
Technical Specifications
| Input HP: | 2.462 | Service Factor: | 1 |
| Gear Type: | Worm | Product Line: | GRL Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Ratio Range: | 50:1 | Series Style: | GRL-BM-D |
| Assembly: | BM-D | Output RPM: | 35 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | D | Output Diameter (in): | 1.375 in |
| Input Diameter (in): | 0.875 in | No. of Gear Reductions: | Single |
| Frame Size: | 56C | Output HP: | 1.841 |
| Output Style: | D | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 3.25 | Input Keyway: | 3/16 X 1.63 in |
| Output Shaft Orientation: | LR | Motor Frame Size: | 56 |
| Ratio: | 50:1 | Input HP @ 1750 RPM: | 2.462 |
| Model Code: | BM832 | Series Code: | GRL |
| Output Key: | 5/16 x 2.63 | Input Keyway (C Face): | 3/16 x 3/32 |
| Input Bore (C Face): | 0.625 | Overhung Load: | 2,170 |
| Thrust Rating - output shaft: | 2574 | Mounting Style: | Base |
| Series: | GRL Series - Ironman Worm Gear Reducers | Reducer Style: | Worm - Right Angle |
| Reduction: | Single | Output Shaft Direction: | Double |
| Output Torque Rating (in-lb): | 3315 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 690310053652 | Weight: | 85.00 LB |

