Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRL-BM832-20-L-180
Part #:GRL8320075.00
Catalog #:GRL-BM832-20-L-180
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.76 in | J: | 7.5 in |
| Center Distance (in): | 3.25 in | AK: | 8.5 |
| AJ: | 7.25 | L1: | 10.01 in |
| BD: | 9 | F: | 4 |
| BF: | 0.53 | I: | 5.02 in |
| K: | 3.75 in | N: | 7.06 |
| BE1: | 0.5 in | LQ1: | 6.34 in |
| O: | 3.66 in | O*: | 3.42 in |
| M: | 2.38 | B: | 8.5 |
| D: | 3.5 | RQ: | 5.81 in |
| C: | 9.38 in | T: | 1.375 |
| U: | 0.875 in | G: | 2 |
| H-Tap size: | 7/16 - 14 UNC in | TAP Depth: | 0.88 in |
| A: | 5.75 |
Technical Specifications
| Input RPM: | 1,750 | Overhung Load: | 2,275 |
| Output Shaft Assembly Code: | L | Input HP: | 5.18 |
| Frame Size: | 180TC | Series Code: | GRL |
| Output Style: | L | Mounting Style: | Base |
| Output RPM: | 87 | Output Shaft Orientation: | L |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Nominal Motor HP Rating to HP @ 1750 RPM: | 5 | Output Key: | 5/16 X 2.63 |
| Series Style: | GRL-BM-L | Series Type: | Cast Iron 800 Worm Gear Reducers |
| Keyway: | 1/4 x 1/8 | Reducer Style: | Worm - Right Angle |
| Output HP: | 4.536 | Center Distance (in): | 3.25 |
| Ratio: | 20:1 | Input Keyway (C Face): | 1/4 x 1/8 |
| Thrust Rating - output shaft: | 2574 | Assembly: | BM-L |
| Product Type: | Worm Speed Reducer | Input Keyway: | 3/16 X 1.63 in |
| Series: | GRL Series - Ironman Worm Gear Reducers | Motor HP Rating: | 5 |
| Input Quill Diameter (in): | 1.125 in | Output Diameter (in): | 1.375 in |
| Input Diameter (in): | 0.875 in | Gear Type: | Worm |
| Model Code: | BM832 | Input HP @ 1750 RPM: | 5.18 |
| Ratio Range: | 20:1 | Service Factor: | 1 |
| Product Line: | GRL Series - Ironman Worm Gear Reducers | Input Bore (C Face): | 1.125 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 180TC |
| Shaft Seal Material: | Viton | Reduction: | Single |
| Output Shaft Direction: | Left | Output Torque Rating (in-lb): | 3267 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
General Specifications
| UPC: | 690310053874 | Weight: | 76.00 LB |
| Packaged Length: | 19.38 IN | Packaged Width: | 15.13 IN |
| Packaged Height: | 15.00 IN |

