Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRL-BM832-30-L-180
Part #:GRL8320077.00
Catalog #:GRL-BM832-30-L-180
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.375 | I: | 5.02 in |
| U: | 0.875 in | C: | 9.38 in |
| O*: | 3.42 in | G: | 2 |
| J: | 7.5 in | BE1: | 0.5 in |
| F: | 4 | AJ: | 7.25 |
| K: | 3.75 in | Center Distance (in): | 3.25 in |
| BD: | 9 | O: | 3.66 in |
| BF: | 0.53 | B: | 8.5 |
| L1: | 10.01 in | N: | 7.06 |
| D: | 3.5 | AK: | 8.5 |
| L: | 6.76 in | H-Tap size: | 7/16 - 14 UNC in |
| A: | 5.75 | TAP Depth: | 0.88 in |
Technical Specifications
| Series Style: | GRL-BM-L | Frame Size: | 180TC |
| Series Type: | Cast Iron 800 Worm Gear Reducers | Output Shaft Assembly Code: | L |
| Reducer Style: | Worm - Right Angle | Input HP: | 3.619 |
| No. of Gear Reductions: | Single | Output RPM: | 58 |
| Overhung Load: | 2,275 | Output HP: | 2.986 |
| Output Key: | 5/16 X 2.63 | Series Code: | GRL |
| Output Shaft Orientation: | L | Keyway: | 1/4 X 1/8 |
| Output Style: | L | Input RPM: | 1,750 |
| Mounting Style: | Base | Input Style: | Flexible Coupling Input |
| Product Line: | GRL Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Ratio: | 30:1 | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.63 in | Output Diameter (in): | 1.375 in |
| Input Bore (C Face): | 1.125 | Model Code: | BM832 |
| Input HP @ 1750 RPM: | 3.619 | Input Keyway (C Face): | 1/4 x 1/8 |
| Ratio Range: | 30:1 | Input Diameter (in): | 0.875 in |
| Reducer: | Worm - Right Angle | Product Type: | Worm Speed Reducer |
| Series: | GRL Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 2574 |
| Shaft Seal Material: | Viton | Assembly: | BM-L |
| Center Distance (in): | 3.25 | Motor Frame Size: | 180TC |
| Reduction: | Single | Output Shaft Direction: | Left |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 3226 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 690310053898 | Weight: | 76.00 LB |
| Packaged Length: | 19.38 IN | Packaged Width: | 15.13 IN |
| Packaged Height: | 15.00 IN |

