Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRL-BM832-15-R-180
Part #:GRL8320082.00
Catalog #:GRL-BM832-15-R-180
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | U: | 0.875 in |
| T: | 1.375 | O: | 3.66 in |
| G: | 2 | D: | 3.5 |
| AK: | 8.5 | BF: | 0.53 |
| J: | 7.5 in | O*: | 3.42 in |
| L: | 6.76 in | BE1: | 0.5 in |
| K: | 3.75 in | I: | 5.02 in |
| B: | 8.5 | L1: | 10.01 in |
| N: | 7.06 | BD: | 9 |
| F: | 4 | AJ: | 7.25 |
| C: | 9.38 in | A: | 5.75 |
| H-Tap size: | 7/16 - 14 UNC in | TAP Depth: | 0.88 in |
Technical Specifications
| Output HP: | 5.516 | Mounting Style: | Base |
| Output Shaft Assembly Code: | R | Output Shaft Orientation: | R |
| No. of Gear Reductions: | Single | Output Style: | R |
| Series Style: | GRL-BM-R | Input HP: | 6.127 |
| Reducer Style: | Worm - Right Angle | Keyway: | 1/4 X 1/8 |
| Output RPM: | 116 | Output Key: | 5/16 X 2.63 |
| Series Code: | GRL | Overhung Load: | 2,275 |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Series Type: | Cast Iron 800 Worm Gear Reducers | Frame Size: | 180TC |
| Thrust Rating - output shaft: | 2490 | Series: | GRL Series - Ironman Worm Gear Reducers |
| Input Diameter (in): | 0.875 in | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 6.127 | Output Diameter (in): | 1.375 in |
| Ratio: | 15:1 | Product Type: | Worm Speed Reducer |
| Motor Frame Size: | 180TC | Product Line: | GRL Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Ratio Range: | 15:1 |
| Model Code: | BM832 | Center Distance (in): | 3.25 |
| Service Factor: | 1 | Assembly: | BM-R |
| Input Bore (C Face): | 1.125 | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 1/4 x 1/8 | Input Keyway: | 3/16 X 1.63 in |
| Reduction: | Single | Output Shaft Direction: | Right |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 2980 in/lbs |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
General Specifications
| UPC: | 690310053942 | Weight: | 76.00 LB |
| Packaged Length: | 19.38 IN | Packaged Width: | 15.13 IN |
| Packaged Height: | 15.00 IN |

