Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRL-BM832-30-R-180
Part #:GRL8320085.00
Catalog #:GRL-BM832-30-R-180
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 7.5 in | BF: | 0.53 |
| N: | 7.06 | D: | 3.5 |
| B: | 8.5 | AK: | 8.5 |
| L: | 6.76 in | Center Distance (in): | 3.25 in |
| AJ: | 7.25 | BD: | 9 |
| U: | 0.875 in | I: | 5.02 in |
| C: | 9.38 in | T: | 1.375 |
| G: | 2 | BE1: | 0.5 in |
| F: | 4 | O*: | 3.42 in |
| O: | 3.66 in | K: | 3.75 in |
| L1: | 10.01 in | H-Tap size: | 7/16 - 14 UNC in |
| TAP Depth: | 0.88 in | A: | 5.75 |
Technical Specifications
| Input HP: | 3.619 | Series Type: | Cast Iron 800 Worm Gear Reducers |
| Frame Size: | 180TC | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Output Shaft Orientation: | R |
| Output Style: | R | Input Style: | Flexible Coupling Input |
| Output RPM: | 58 | Series Style: | GRL-BM-R |
| Overhung Load: | 2,275 | Mounting Style: | Base |
| Reducer Style: | Worm - Right Angle | Output Key: | 5/16 X 2.63 |
| Keyway: | 1/4 X 1/8 | Series Code: | GRL |
| Output HP: | 2.986 | Output Shaft Assembly Code: | R |
| Assembly: | BM-R | Ratio: | 30:1 |
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 2574 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/16 X 1.63 in | Model Code: | BM832 |
| Input Bore (C Face): | 1.125 | Motor Frame Size: | 180TC |
| Product Line: | GRL Series - Ironman Worm Gear Reducers | Series: | GRL Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 3.619 |
| Output Diameter (in): | 1.375 in | Product Type: | Worm Speed Reducer |
| Input Diameter (in): | 0.875 in | Ratio Range: | 30:1 |
| Input Keyway (C Face): | 1/4 x 1/8 | Center Distance (in): | 3.25 |
| Reduction: | Single | Output Shaft Direction: | Right |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 3226 in/lbs |
General Specifications
| UPC: | 690310053973 | Weight: | 76.00 LB |
| Packaged Length: | 19.38 IN | Packaged Width: | 15.13 IN |
| Packaged Height: | 15.00 IN |

