Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRL-BM832-40-D-180
Part #:GRL8320094.00
Catalog #:GRL-BM832-40-D-180
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 8.5 | BD: | 9 |
| U: | 0.875 in | AJ: | 7.25 |
| A: | 5.75 | N: | 7.06 |
| H-Tap size: | 7/16 - 14 UNC in | L1: | 10.01 in |
| TAP Depth: | 0.88 in | BE1: | 0.5 in |
| T: | 1.375 | I: | 5.02 in |
| J: | 7.5 in | K: | 3.75 in |
| O: | 3.66 in | Center Distance (in): | 3.25 in |
| L: | 6.76 in | D: | 3.5 |
| AK: | 8.5 | C: | 9.38 in |
| BF: | 0.53 | G: | 2 |
| O*: | 3.42 in | F: | 4 |
Technical Specifications
| Series: | GRL Series - Ironman Worm Gear Reducers | Product Type: | Worm Speed Reducer |
| Output RPM: | 43 | Reducer: | Worm - Right Angle |
| Input HP: | 2.926 | Mounting Style: | Base |
| Output Key: | 5/16 X 2.63 | Gear Type: | Worm |
| Ratio Range: | 40:1 | Output Shaft Assembly Code: | D |
| Model Code: | BM832 | Thrust Rating - output shaft: | 2574 |
| Motor Frame Size: | 180TC | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Series Code: | GRL |
| Output Style: | D | Input RPM: | 1,750 |
| Service Factor: | 1 | Input Diameter (in): | 0.875 in |
| Reducer Style: | Worm - Right Angle | Input HP @ 1750 RPM: | 2.926 |
| No. of Gear Reductions: | Single | Series Style: | GRL-BM-D |
| Assembly: | BM-D | Center Distance (in): | 3.25 |
| Input Keyway (C Face): | 1/4 x 1/8 | Ratio: | 40:1 |
| Product Line: | GRL Series - Ironman Worm Gear Reducers | Input Keyway: | 3/16 X 1.63 in |
| Frame Size: | 180TC | Overhung Load: | 2,275 |
| Input Bore (C Face): | 1.125 | Output HP: | 2.293 |
| Output Shaft Orientation: | LR | Output Diameter (in): | 1.375 in |
| Reduction: | Single | Output Shaft Direction: | Double |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 3303 in/lbs |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310054055 | Weight: | 76.00 LB |

