Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRL-B832-100-L
Part #:GRL8320100.00
Catalog #:GRL-B832-100-L
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.76 in | B: | 8.5 |
| M: | 2.38 | F: | 4 |
| I: | 5.02 in | C: | 9.38 in |
| O*: | 3.42 in | U: | 0.875 in |
| Center Distance (in): | 3.25 in | D: | 3.5 |
| N: | 7.06 | K: | 3.75 in |
| J: | 7.5 in | G: | 2 |
| O: | 3.66 in | T: | 1.375 |
| TAP Depth: | 0.88 in | A: | 5.75 |
| H-Tap size: | 7/16-14 UNC in |
Technical Specifications
| Keyway: | 3/16 X 3/32 | Output Style: | L |
| Series Style: | GRL-B-L | Output HP: | 0.435 |
| Output Shaft Orientation: | L | Input RPM: | 1,750 |
| Series Type: | Cast Iron 800 Worm Gear Reducers | Mounting Style: | No Base |
| Output RPM: | 17 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | L | Output Key: | 5/16 X 2.63 |
| Input Style: | Solid Shaft | Overhung Load: | 2,275 |
| Input HP: | 0.691 | Series Code: | GRL |
| Reducer Style: | Worm - Right Angle | Output Diameter (in): | 1.375 in |
| Series: | GRL Series - Ironman Worm Gear Reducers | Product Line: | GRL Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Ratio Range: | 100:1 to 250:1 |
| Product Type: | Right Angle | Assembly: | B-L |
| Input Keyway: | 3/16 X 1.63 in | Ratio: | 100:1 |
| Model Code: | B832 | Thrust Rating - output shaft: | 2574 |
| Input HP @ 1750 RPM: | 0.691 | Center Distance (in): | 3.25 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.875 in |
| Reduction: | Single | Output Shaft Direction: | Left |
| Output Torque Rating (in-lb): | 1567 in/lbs | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
General Specifications
| UPC: | 690310054086 | Weight: | 71.00 LB |
| Packaged Length: | 19.38 IN | Packaged Width: | 15.13 IN |
| Packaged Height: | 15.00 IN |

