Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRL-BMQ832-40-L-140
Part #:GRL8320150.00
Catalog #:GRL-BMQ832-40-L-140
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 5.51 in | BE: | 0.38 in |
| U: | 0.875 in | O: | 3.66 in |
| I: | 5.02 in | AK: | 4.5 |
| M: | 2.38 | O*: | 3.42 in |
| N: | 7.06 | L: | 6.76 in |
| B: | 8.5 | T: | 1.375 |
| BD: | 6.5 | K: | 3.75 in |
| C: | 9.38 in | BF: | 0.41 |
| LM: | 9.01 | Center Distance (in): | 3.25 in |
| LQ: | 6.14 in | AJ: | 5.88 |
| G: | 2 | D: | 3.5 |
| J: | 7.5 in | F: | 4 |
| H-Tap size: | 7/16-14 UNC in | TAP Depth: | 0.88 in |
| A: | 5.75 |
Technical Specifications
| Output HP: | 2.293 | Overhung Load: | 2,275 |
| Series Style: | GRL-BMQ-L | Mounting Style: | Base |
| No. of Gear Reductions: | Single | Keyway: | 3/16 X 3/32 |
| Output Shaft Orientation: | L | Frame Size: | 140TC |
| Nominal Motor HP Rating to HP @ 1750 RPM: | 2 | Series Type: | Cast Iron 800 Worm Gear Reducers |
| Series Code: | GRL | Input Style: | C-Face Quill |
| Output Key: | 5/16 X 2.63 | Input RPM: | 1,750 |
| Output Style: | L | Reducer Style: | Worm - Right Angle |
| Output Shaft Assembly Code: | L | Input HP: | 2.926 |
| Output RPM: | 43 | Input Bore (C Face): | 0.875 |
| Input Diameter (in): | 0.875 in | Input Keyway (C Face): | 3/16 x 3/32 |
| Series: | GRL Series - Ironman Worm Gear Reducers | Center Distance (in): | 3.25 |
| Input Keyway: | 3/16 X 1.63 in | Output Diameter (in): | 1.375 in |
| Service Factor: | 1 | Thrust Rating - output shaft: | 2574 |
| Ratio: | 40:1 | Ratio Range: | 40:1 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 2.926 |
| Product Type: | Right Angle | Motor Frame Size: | 140 |
| Product Line: | GRL Series - Ironman Worm Gear Reducers | Motor HP Rating: | 2 |
| Input Quill Diameter (in): | 0.875 in | Model Code: | BMQ832 |
| Assembly: | BMQ-L | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Reduction: | Single |
| Output Shaft Direction: | Left | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 3303 in/lbs |
General Specifications
| UPC: | 690310054505 | Weight: | 75.00 LB |
| Packaged Length: | 19.38 IN | Packaged Width: | 15.13 IN |
| Packaged Height: | 15.00 IN |

