Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRL-BMQ832-40-R-140
Part #:GRL8320158.00
Catalog #:GRL-BMQ832-40-R-140
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 9.38 in | J: | 7.5 in |
| U: | 0.875 in | RQ: | 5.51 in |
| B: | 8.5 | M: | 2.38 |
| I: | 5.02 in | O*: | 3.42 in |
| F: | 4 | LM: | 9.01 |
| BF: | 0.41 | AK: | 4.5 |
| O: | 3.66 in | BE: | 0.38 in |
| G: | 2 | L: | 6.76 in |
| N: | 7.06 | AJ: | 5.88 |
| BD: | 6.5 | D: | 3.5 |
| K: | 3.75 in | LQ: | 6.14 in |
| Center Distance (in): | 3.25 in | T: | 1.375 |
| TAP Depth: | 0.88 in | A: | 5.75 |
| H-Tap size: | 7/16-14 UNC in |
Technical Specifications
| Input HP: | 2.926 | Output Style: | R |
| Mounting Style: | Base | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | R | Series Code: | GRL |
| Series Type: | Cast Iron 800 Worm Gear Reducers | Frame Size: | 140TC |
| Input RPM: | 1,750 | Series Style: | GRL-BMQ-R |
| Nominal Motor HP Rating to HP @ 1750 RPM: | 2 | Output HP: | 2.293 |
| Overhung Load: | 2,275 | Reducer Style: | Worm - Right Angle |
| Output Key: | 5/16 X 2.63 | Output Shaft Orientation: | R |
| Keyway: | 3/16 X 3/32 | Output RPM: | 43 |
| No. of Gear Reductions: | Single | Product Line: | GRL Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 2.926 | Motor Frame Size: | 140 |
| Thrust Rating - output shaft: | 2574 | Ratio: | 40:1 |
| Output Diameter (in): | 1.375 in | Service Factor: | 1 |
| Ratio Range: | 40:1 | Center Distance (in): | 3.25 |
| Series: | GRL Series - Ironman Worm Gear Reducers | Motor HP Rating: | 2 |
| Assembly: | BMQ-R | Product Type: | Right Angle |
| Model Code: | BMQ832 | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/16 X 1.63 in | Input Quill Diameter (in): | 0.875 in |
| Input Keyway (C Face): | 3/16 x 3/32 | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.875 in | Input Bore (C Face): | 0.875 |
| Gear Type: | Worm | Reduction: | Single |
| Output Shaft Direction: | Right | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 3303 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
General Specifications
| UPC: | 690310054581 | Weight: | 75.00 LB |
| Packaged Length: | 19.38 IN | Packaged Width: | 15.13 IN |
| Packaged Height: | 15.00 IN |

