Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRL-BMQ832-60-R-140
Part #:GRL8320160.00
Catalog #:GRL-BMQ832-60-R-140
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 3.66 in | T: | 1.375 |
| K: | 3.75 in | L: | 6.76 in |
| B: | 8.5 | M: | 2.38 |
| C: | 9.38 in | AJ: | 5.88 |
| U: | 0.875 in | BF: | 0.41 |
| F: | 4 | LQ: | 6.14 in |
| Center Distance (in): | 3.25 in | N: | 7.06 |
| D: | 3.5 | BD: | 6.5 |
| I: | 5.02 in | J: | 7.5 in |
| RQ: | 5.51 in | O*: | 3.42 in |
| BE: | 0.38 in | LM: | 9.01 |
| AK: | 4.5 | G: | 2 |
| TAP Depth: | 0.88 in | A: | 5.75 |
| H-Tap size: | 7/16 - 14 UNC in |
Technical Specifications
| Series Type: | Cast Iron 800 Worm Gear Reducers | Output Shaft Orientation: | R |
| Series Code: | GRL | Output Shaft Assembly Code: | R |
| Overhung Load: | 2,275 | Output RPM: | 29 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Input HP: | 2.114 | Series Style: | GRL-BMQ-R |
| Nominal Motor HP Rating to HP @ 1750 RPM: | 2 | Reducer Style: | Worm - Right Angle |
| Input Style: | C-Face Quill | Frame Size: | 140TC |
| Mounting Style: | Base | Output Key: | 5/16 X 2.63 |
| Keyway: | 3/16 X 3/32 | Output Style: | R |
| Output HP: | 1.515 | Input HP @ 1750 RPM: | 2.114 |
| Ratio Range: | 60:1 | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.875 in | Input Quill Diameter (in): | 0.875 in |
| Assembly: | BMQ-R | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.375 in | Service Factor: | 1 |
| Series: | GRL Series - Ironman Worm Gear Reducers | Ratio: | 60:1 |
| Input Bore (C Face): | 0.875 | Gear Type: | Worm |
| Motor HP Rating: | 2 | Motor Frame Size: | 140TC |
| Model Code: | BMQ832 | Product Line: | GRL Series - Ironman Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 x 3/32 | Product Type: | Worm Speed Reducer |
| Center Distance (in): | 3.25 | Input Keyway: | 3/16 X 1.63 in |
| Thrust Rating - output shaft: | 2574 | Reduction: | Single |
| Output Shaft Direction: | Right | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
| Output Torque Rating (in-lb): | 3274 in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 690310054604 | Weight: | 75.00 LB |
| Packaged Length: | 19.38 IN | Packaged Width: | 15.13 IN |
| Packaged Height: | 15.00 IN |

