Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRL-BMQ832-10-L-180
Part #:GRL8320169.00
Catalog #:GRL-BMQ832-10-L-180
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | Center Distance (in): | 3.25 in |
| D: | 3.5 | BD: | 9 |
| N: | 7.06 | L: | 6.76 in |
| M: | 2.38 | L1: | 10.01 in |
| RQ: | 5.81 in | BF: | 0.53 |
| C: | 9.38 in | T: | 1.375 |
| U: | 0.875 in | O*: | 3.42 in |
| F: | 4 | O: | 3.66 in |
| J: | 7.5 in | AK: | 8.5 |
| LQ1: | 6.34 in | AJ: | 7.25 |
| G: | 2 | B: | 8.5 |
| BE1: | 0.5 in | K: | 3.75 in |
| TAP Depth: | 0.88 in | H-Tap size: | 7/16 - 14 UNC in |
| A: | 5.75 |
Technical Specifications
| Input Style: | C-Face Quill | Output Shaft Orientation: | L |
| Output RPM: | 175 | Reducer Style: | Worm - Right Angle |
| Frame Size: | 180TC | Input HP: | 8.092 |
| Output Shaft Assembly Code: | L | Keyway: | 1/4 x 1/8 |
| Series Code: | GRL | Mounting Style: | Base |
| Series Style: | GRL-BMQ-L | Series Type: | Cast Iron 800 Worm Gear Reducers |
| Output HP: | 7.497 | Output Style: | L |
| Input RPM: | 1,750 | Output Key: | 5/16 X 2.63 |
| No. of Gear Reductions: | Single | Overhung Load: | 2,275 |
| Motor HP Rating: | 7.5 | Product Type: | Worm Speed Reducer |
| Gear Type: | Worm | Input Bore (C Face): | 1.125 |
| Motor Frame Size: | 180TC | Ratio Range: | 10:1 |
| Service Factor: | 1 | Model Code: | BMQ832 |
| Input Quill Diameter (in): | 1.125 in | Input HP @ 1750 RPM: | 8.092 |
| Series: | GRL Series - Ironman Worm Gear Reducers | Center Distance (in): | 3.25 |
| Output Diameter (in): | 1.375 in | Ratio: | 10:1 |
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.63 in |
| Input Diameter (in): | 1.125 in | Thrust Rating - output shaft: | 2026 |
| Input Keyway (C Face): | 1/4 x 1/8 | Product Line: | GRL Series - Ironman Worm Gear Reducers |
| Assembly: | BMQ-L | Shaft Seal Material: | Viton |
| Reduction: | Single | Output Shaft Direction: | Left |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2700 in/lbs |
General Specifications
| UPC: | 690310054697 | Weight: | 75.00 LB |
| Packaged Length: | 19.38 IN | Packaged Width: | 15.13 IN |
| Packaged Height: | 15.00 IN |

